IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4559

1.5A, 2MHz, 55V Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3.8-55 V
Switching frequency2000 kHz
Output 112 V
IC revision1.01

Description

The MP4559 is a high frequency step-down switching regulator with integrated internal high-side high voltage power MOSFET. It provides 1.5A output with current mode control for fast loop response and easy compensation.

The wide 3.8V to 55V input range accommodates a variety of step-down applications, including those in automotive input environment. A 12µA shutdown mode supply current allows use in battery-powered applications.High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.

The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.By switching at 2MHz, the MP4559 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications.

The MP4559 is available in small 3mm x 3mm QFN10 and SOIC8 with exposed pad packages.

Features

  • -Wide 3.8V to 55V Operating Input Range
  • -250mΩ Internal Power MOSFET
  • -Up to 2MHz Programmable Switching Frequency
  • -140μA Quiescent Current
  • -Ceramic Capacitor Stable
  • -Internal Soft-Start
  • -Up to 95% Efficiency
  • -Output Adjustable from 0.8V to 52V
  • -Available in QFN (3mm x 3mm) and SOIC8E with Exposed Pad Packages

Typical applications

  • Battery Powered Systems
  • Automotive Systems
  • Distributed Power Systems
  • High Voltage Power Conversion
  • Industrial Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability