IC manufacturers Monolithic Power Systems

IC manufacturers (107)

Monolithic Power Systems MP4560DQ | Demoboard EV4560DQ-00A

2A, 55V, 2MHz Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage8-55 V
Switching frequency500-2000 kHz
Output 13.3 V / 2 A
IC revision1.0

Description

he EV4560DQ-00A is an evaluation board for the MP4560, a high frequency step-down regulator with an integrated power MOSFET. The MP4560 integrates a 250mΩ MOSFET that provides 2A load current over a wide operating input voltage of 4.5V to 55V. Current mode control provides fast transient response and eases loop stabilization. An internal soft-start prevents inrush current at turn-on. The EV4560DQ-00A is a fully assembled and tested PCB. It generates a +3.3V output voltage at load current up to 2A from an 8V to 55V input range. Switching frequency is set at 500KHz.

Features

2A Output Current

  • Programmable Switching Frequency up to2MHz
  • Wide 8V to 55V Operating Input Range
  • Adjustable Output from 0.8V
  • Fully Assembled and Tested

Typical applications

  • Automotive Systems
  • Printer Systems,Game Machines
  • High Voltage Power Conversion,Industrial Power Systems,Distributed Power Systems
  • Battery Powered Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability