Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5311-5340 of 14704 reference designs
Filter values
MaxLinear XR77129 | Demoboard XR77129EVB-DEMO-1, Rev. 1.0.0
Buck Converter
|
V
in
6-40 V
|
Output
5 V / 5 A
MaxLinear XR77129 | Demoboard XR77129EVB-DEMO-1, Rev. 1.0.0
Buck Converter
|
V
in
6-40 V
|
Output
12 V / 3 A
MaxLinear XR77129 | Demoboard XR77129EVB-DEMO-1, Rev. 1.0.0
Buck Converter
|
V
in
6-40 V
|
Output
2.5 V / 10 A
MaxLinear XR79106 | Demoboard XR79106EVB, Rev. 1A
Buck Converter
|
V
in
4.5-12 V
|
fsw
600-800 kHz
|
Output
1.2 V / 6 A
MaxLinear XR79115 | Demoboard ANP-47, Rev. 1A
Other Topology
MaxLinear XR79115 | Demoboard XR79115 Evaluation kit, Rev. 1A
Other Topology
|
fsw
400-600 kHz
MaxLinear XR79115, Rev. 1B
Other Topology
|
fsw
400-600 kHz
MaxLinear XR79120 | Demoboard XR79120EVB, Rev. 1.1
Other Topology
|
fsw
400-600 kHz
MaxLinear XR79203 | Demoboard XR79203EVB, Rev. 1A
Buck Converter
|
V
in
24 V
|
fsw
400-800 kHz
|
Output
3.3 V / 3 A
MaxLinear XR79206 | Demoboard XR79206_EVBM_R1A, Rev. 1A
Buck Converter
|
V
in
24 V
|
fsw
400-800 kHz
|
Output
3.3 V / 6 A
MaxLinear XRP6124 | Demoboard XRP6124EVB, Rev. 1.0.0
Buck Converter
|
V
in
6-18 V
|
Output
3.3 V / 3 A
MaxLinear XRP6124HV | Demoboard XRP6124HVEVB, Rev. 1.0.0
Buck Converter
|
V
in
8-30 V
|
Output
5 V / 3 A
MaxLinear XRP6141 | Demoboard XRP6141 EVALUATION BOARD, Rev. 1.0.0
Buck Converter
|
V
in
12 V
|
fsw
200-800 kHz
|
Output
1.2 V / 25 A
MaxLinear XRP6142 | Demoboard XRP6142EL2.0-F, Rev. 0.0.2
Buck Converter
|
V
in
4.5-5.5 V
|
Output
2.5 V / 15 A
MaxLinear XRP6142, Rev. 1.0.0
Buck Converter
|
V
in
4.5-5.5 V
|
Output
2.5 V / 15 A
MaxLinear XRP6142, Rev. 1.0.0
Buck Converter
|
V
in
3-3.6 V
|
Output
1.2 V / 10 A
MaxLinear XRP6657 | Demoboard XRP6657IHB-F, Rev. 1.1.0
Buck Converter
|
V
in
3.3-5.5 V
|
Output
1.8 V / 1.5 A
MaxLinear XRP6657, Rev. 1.5.0
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1040-1560 kHz
|
Output
3.3 V / 1.5 A
MaxLinear XRP6657IHBTR-F-DFN6 | Demoboard XR21V1414, Rev. 1.0.0
Buck Converter
|
V
in
5 V
|
Output
3.3 V
MaxLinear XRP6658 | Demoboard XR6658EVB, Rev. 2.1.0
Buck Converter
|
V
in
3.3-5.5 V
|
Output
3.3 V / 1 A
MaxLinear XRP6668 | Demoboard XRP6668EVB, Rev. 1.1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Outputs
1.8 V / 1 A, 3.3 V / 1 A
MaxLinear XRP6668, Rev. 1.2.0
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1200-1800 kHz
|
Outputs
1.8 V / 1 A, 3.3 V / 1 A
MaxLinear XRP6670, Rev. 1.0.1
Buck Converter
|
V
in
5 V
|
Outputs
1.8 V / 2.7 A, 1.5 V / 2.7 A, 2.8 V / 2.7 A, 2.5 V / 2.7 A, 3.3 V / 2.7 A, 1.1 V / 2.7 A, 1.2 V / 2.7 A
MaxLinear XRP6670, Rev. 1.0.1
Buck Converter
|
V
in
3.3 V
|
Outputs
1.1 V / 2.7 A, 1.2 V / 2.7 A, 1.8 V / 2.7 A, 2.5 V / 2.7 A, 1.5 V / 2.7 A
MaxLinear XRP6670 | Demoboard XRP6670EVB, Rev. 1.0.1
Buck Converter
|
V
in
2.6-5.5 V
|
fsw
300-2500 kHz
|
Output
2.5 V / 3 A
MaxLinear XRP6840 | Demoboard XRP6840EVB, Rev. 1.0.0
Other Topology
MaxLinear XRP7618 | Demoboard XRP7618EVB, Rev. 2.2.0
Other Topology
|
V
in
4.2-5.5 V
MaxLinear XRP7620 | Demoboard XRP7620IH-F, Rev. 1.0.0
Other Topology
MaxLinear XRP7659 | Demoboard XRP7659EVB, Rev. 1.0.0
Buck Converter
|
V
in
4.5-18 V
|
Output
3.3 V / 1.5 A
MaxLinear XRP7659, Rev. 1.2.0
Buck Converter
|
V
in
4.5-18 V
|
fsw
1100-1700 kHz
|
Output
15 V / 1.5 A
previous
1
...
176
177
178
179
180
...
491
next
Cart
Your cart is empty.
Get samples and quotes