IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear XR79106 | Demoboard XR79106EVB

22V, 6A Synchronous Step-Down COT Power Module

Overview

TopologyBuck Converter
Input voltage4.5-12 V
Switching frequency600-800 kHz
Output 11.2 V / 6 A
IC revision1A

Description

The XR79106 is part of a family of 22Vsynchronous step-down power modulescombining the controller, drivers, inductor,passive components and MOSFETs in a singlepackage for point-of-load supplies. Thismodule requires very few external componentsleading to ease of design and fast time tomarket. The XR79106 has load current ratingof 6A. A wide 4.5V to 22V input voltage rangeallows for single supply operation fromindustry standard 5V, 12V and 19.6V rails.With a proprietary emulated current modeConstant On-Time (COT) control scheme, theXR79106 provides extremely fast line and loadtransient response using ceramic outputcapacitors. It requires no loop compensation,simplifying circuit implementation andreducing overall component count. The controlloop also provides 0.2% load and 0.2% lineregulation and maintains constant operatingfrequency. A selectable power saving mode,allows the user to operate in DiscontinuousCurrent Mode (DCM) at light current loadssignificantly increasing the converterefficiency. A host of protection features,including overcurrent, over temperature,short-circuit and UVLO, helps achieve safeoperation under abnormal operatingconditions. The XR79106 is available in aRoHS-compliant, green/halogen-free spacesaving8mm x 8mm x 4mm QFN package.

Features

6A step-down power module

  • 4.5V to 22V wide single input voltage
  • ≥0.6V adjustable output voltage
    • Controller, drivers, inductor, passive components and MOSFETs integrated in one package
    • Proprietary constant on-time control
  • No loop compensation required
  • Stable with ceramic output capacitors
  • Programmable 100ns to 1μs on-time
  • Constant 600kHz to 800kHz frequency
  • Selectable CCM or DCM/CCM operation
    • Precision enable and power-good flag
    • Programmable soft-start
    • 8mm x 8mm x 4mm QFN package

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pitch(mm)
Type
Gender
Blade Design
Pins
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2.54 mm, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pitch2.54 mm
TypeStraight 
GenderPin Header 
–
Pins1 
MountTHT 
Length2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 2.54 mm, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pitch2.54 mm
TypeStraight 
GenderPin Header 
–
Pins3 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-MTAB Mounting Tabs, 5.08 mm, Vertical
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWA-MTAB Mounting Tabs
Pitch5.08 mm
TypeVertical 
GenderMale 
Blade Design6.35 mm 
–
–
–
Rated Current15 A
–
Operating Temperature -55 °C up to +150 °C
PackagingBag 
–Check availability