Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5281-5310 of 14704 reference designs
Filter values
MaxLinear XR22802 | Demoboard XR22802IL56-0A-EB, Rev. 1A
Other Topology
MaxLinear XR22804 | Demoboard XR22804IL56-0A-EB, Rev. 1A
Other Topology
MaxLinear XR22804 | Demoboard XR22804IL_0A_C, Rev. 1B
Other Topology
MaxLinear XR75100, Rev. 1C
Buck Converter
|
V
in
24 V
|
fsw
100-800 kHz
|
Output
3.3 V / 10 A
MaxLinear XR76112 | Demoboard ANP-47, Rev. 1A
Other Topology
MaxLinear XR76112 | Demoboard XR76112EVB, Rev. 2.0.0
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 1.2 A
MaxLinear XR76112 | Demoboard XR76112 EVB, Rev. 2.0.0
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 12 A
MaxLinear XR76112, Rev. 2A
Buck Converter
|
V
in
12 V
|
fsw
200-800 kHz
|
Output
1.2 V / 12 A
MaxLinear XR76115 | Demoboard ANP-47, Rev. 1A
Other Topology
MaxLinear XR76116 | Demoboard XR76116EVB, Rev. 1A
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 15 A
MaxLinear XR76116 | Demoboard ANP-47, Rev. 1A
Other Topology
MaxLinear XR76120, Rev. 1A
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 20 A
MaxLinear XR76203, Rev. 1A
Buck Converter
|
V
in
24 V
|
fsw
100-800 kHz
|
Output
3.3 V / 3 A
MaxLinear XR76203 | Demoboard XR76203EVB, Rev. 1A
Buck Converter
|
V
in
24 V
|
Output
3.3 V / 3 A
MaxLinear XR76203 | Demoboard XR76203EVB, Rev. 1A
Other Topology
MaxLinear XR76203-Q, Rev. 1C
Buck Converter
|
V
in
24 V
|
fsw
100-800 kHz
|
Output
3.3 V / 5 A
MaxLinear XR76205 | Demoboard ANP-47, Rev. 1A
Other Topology
MaxLinear XR76205 | Demoboard XR76205EVB, Rev. 1A
Other Topology
MaxLinear XR76205 | Demoboard XR76205EVB, Rev. 1A
Buck Converter
|
V
in
24 V
|
Output
3.3 V / 5 A
MaxLinear XR76205, Rev. 1A
Buck Converter
|
V
in
24 V
|
fsw
100-800 kHz
|
Output
3.3 V / 5 A
MaxLinear XR76205-Q, Rev. 1C
Buck Converter
|
V
in
24 V
|
fsw
100-800 kHz
|
Output
3.3 V / 5 A
MaxLinear XR76208 | Demoboard ANP-47, Rev. 1A
Other Topology
MaxLinear XR76208 | Demoboard XR76208EVB, Rev. 1A
Other Topology
MaxLinear XR76208 | Demoboard XR76208EVB, Rev. 1A
Buck Converter
|
V
in
24 V
|
Output
3.3 V / 8 A
MaxLinear XR76208, Rev. 1A
Buck Converter
|
V
in
24 V
|
fsw
100-800 kHz
|
Output
3.3 V / 8 A
MaxLinear XR77103 | Demoboard XR77XXEVB-XCM-V80, Rev. 1.0.1
Other Topology
MaxLinear XR77103 | Demoboard XR77103EVB, Rev. 1A
Buck Converter
|
V
in
5.5-14 V
|
fsw
300-2200 kHz
|
Output
6 V
MaxLinear XR77104 | Demoboard XR77XXEVB-XCM-V80, Rev. 1.0.1
Other Topology
MaxLinear XR77128 | Demoboard XR77EVB-INT-1, Rev. 1.0.0
Other Topology
MaxLinear XR77129 | Demoboard XR77129EVB-DEMO-1, Rev. 1.0.0
Buck Converter
|
V
in
6-40 V
|
Output
3.3 V / 5 A
previous
1
...
175
176
177
178
179
...
491
next
Cart
Your cart is empty.
Get samples and quotes