Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5371-5400 of 14704 reference designs
Filter values
MaxLinear XRP7724 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
3.3 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
1 V / 10 A
MaxLinear XRP7724 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
1.5 V / 5 A
MaxLinear XRP7724, Rev. 1.0.1
Buck Converter
|
V
in
4.75-25 V
|
fsw
105-1230 kHz
|
Output
1.5 V / 5 A
MaxLinear XRP7724, Rev. 1.0.1
Buck Converter
|
V
in
4.75-25 V
|
fsw
105-1230 kHz
|
Output
1 V / 10 A
MaxLinear XRP7724, Rev. 1.0.1
Buck Converter
|
V
in
4.75-25 V
|
fsw
105-1230 kHz
|
Output
5 V / 3 A
MaxLinear XRP7724, Rev. 1.0.1
Buck Converter
|
V
in
4.75-25 V
|
fsw
105-1230 kHz
|
Output
2.5 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
2.5 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
5 V / 3 A
MaxLinear XRP7724 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
1.5 V / 5 A
MaxLinear XRP7724 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
1 V / 10 A
MaxLinear XRP7725 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
1 V / 10 A
MaxLinear XRP7725 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
1.5 V / 5 A
MaxLinear XRP7725 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
3.3 V / 3 A
MaxLinear XRP7725 | Demoboard XRP7724/7725EVB-DEMO-2, Rev. 1.0.0
Buck Converter
|
V
in
5.5-25 V
|
Output
2.5 V / 3 A
MaxLinear XRP7725 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
5 V / 3 A
MaxLinear XRP7725 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
1 V / 10 A
MaxLinear XRP7725 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
2.5 V / 3 A
MaxLinear XRP7725 | Demoboard XRP7720/7724/7725EVB-DEMO-1, Rev. 2.0.0
Buck Converter
|
V
in
5.5-18 V
|
Output
1.5 V / 5 A
MaxLinear XRP7740 | Demoboard XRP7740EVB-HIC, Rev. 1.0.0
Buck Converter
|
V
in
4.5-20 V
|
Output
1.5 V / 8 A
MaxLinear XRP7740 | Demoboard XRP7740EVB-HIC, Rev. 1.0.0
Buck Converter
|
V
in
4.5-20 V
|
Output
1 V / 30 A
MaxLinear XRP7740 | Demoboard XRP7740EVB-HIC, Rev. 1.0.0
Buck Converter
|
V
in
4.5-20 V
|
Output
1 V / 12 A
MaxLinear XRP7740 | Demoboard XRP7740EVB-HIC, Rev. 1.0.0
Buck Converter
|
V
in
4.5-20 V
|
Output
1.8 V / 5 A
MaxLinear XRP7740, Rev. 1.2.2
Buck Converter
|
V
in
6.5-20 V
|
fsw
300-1500 kHz
|
Output
5.1 V / 8 A
MaxLinear XRP9710 | Demoboard XRP9710EVB-DEMO-1, Rev. 1.0.0
Other Topology
|
V
in
5.5-22 V
|
Outputs
1.8 V / 6 A, 2.5 V / 6 A
MaxLinear XRP9710, Rev. 1.0.2
Buck Converter
|
V
in
4.75-22 V
|
fsw
500-750 kHz
|
Output
5.5 V
MaxLinear XRP9711 | Demoboard XRP9711EVB-DEMO-1, Rev. 1.0.0
Buck Converter
|
V
in
5.5-22 V
|
Output
1.8 V / 10 A
MaxLinear XRP9711, Rev. 1.0.2
Buck Converter
|
V
in
4.75-22 V
|
fsw
500-750 kHz
|
Output
5.5 V
Menlo Micro MM9200 | Demoboard MM9200 EVK, Rev. 2.8
Other Topology
Microchip MCP16701/A | Demoboard EV69K72A, Rev. 1
Buck Converter
|
V
in
12-13 V
|
fsw
2200-2330 kHz
|
Output
3.8 V / 1.5 A
previous
1
...
178
179
180
181
182
...
491
next
Cart
Your cart is empty.
Get samples and quotes