IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear XRP6668 | Demoboard XRP6668EVB

1A/1A Dual Channel 1.5MHz Sync. Step Down Converter

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Output 11.8 V / 1 A
Output 23.3 V / 1 A
IC revision1.1.0

Description

The XRP6668 is a dual synchronous current mode PWM step down (buck) converter capable of delivering up to 1Amp of current per channel and optimized for portable battery- operated applications.Based on a current mode 1.5MHZ constant frequency PWM control scheme, the XRP6668 reduces the overall component count and solution footprint as well as provides a low output voltage ripple and excellent line and load regulation. It also implements a PFM mode to improve light cycle LDO mode. Output voltage is adjustable to as low as 0.6 with a better supports the most stringent battery operating conditions.Built-in over temperature and under voltage lock-out protections insure safe operations under abnormal operating conditions.The xrp6668 is offered in a RoHS compliant, ''green''/halogen free 8-pin exposed pad SOIC package.

Features

Dual Channel Step DownConverter

  • Guaranteed 1A/1A OutputCurrent
  • Input Voltage: 2.5V to 5.5V
  • 1.5MHz PWM Current ModeControl
  • PFM Mode Operations at LightLoad
  • 100% Duty Cycle LDO ModeOperations
  • As Low as 0.6V AdjustableOutput Voltage
  • Internal Compensation Network& Schottky Diode
  • 30μA Quiescent Current
  • Over Temperature & UVLOProtections

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Pins
Type
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2.5 A
Saturation Current2.35 A
Self Resonant Frequency100 MHz
MountSMT 
Pins2 
–
Length4.8 mm
Height2.8 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–Check availability
SPECWR-PHD Jumper, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Rated Current3 A
–
–
–
Pins1 
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
Pins36 
TypeStraight 
Length91.44 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability