Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3601-3630 of 14704 reference designs
Filter values
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUR_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.85 V / 28 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUR_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.85 V / 45 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUR_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 4 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUR_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.9 V / 2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.75 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC2, Rev. 1
Other Topology
|
V
in
1.8 V
|
Output
1.5 V / 0.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC2, Rev. 1
Other Topology
|
V
in
1.8 V
|
Output
1.8 V / 0.12 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_A_IC2, Rev. 1
Other Topology
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_A_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.88 V / 6 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_A_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.5 V / 1 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_A_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 10 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_B_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.5 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_B_IC1, Rev. 1
Buck Converter
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_B_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KUP_A_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 6 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KUP_A_IC2, Rev. 1
Other Topology
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KUP_A_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 4 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KUP_A_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.6 V / 1.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KUP_A_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.9 V / 4.2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_CYCV, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.1 V / 15 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_CYCV, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_CYCV, Rev. 1
Other Topology
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_CYCV, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.5 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_CYCV, Rev. 1
Buck Converter
|
V
in
3.3 V
|
Output
2.5 V / 1 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_CYCV, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.1 V / 2.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_A_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.5 V / 1 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_A_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.5 V / 4 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRPM_A_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 3 A
previous
1
...
119
120
121
122
123
...
491
next
Cart
Your cart is empty.
Get samples and quotes