IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_ZUR_A1_IC1

Zynq UltraScale+ RFSoC Gen1, Gen2, Gen3 (Mandatory Power)

Overview

TopologyBuck Converter
Input voltage12 V
Output 10.85 V / 28 A
IC revision1

Description

The ARD_X_ZUR_A1 is a scalable power supply designed to provide power to Xilinx Zynq UltraScale+ (ZU+) RFSoC Gen1 Gen2 Gen3 device mandatory rails. The design is scalable to support the most basic ZU21DR device in Gen1 Gen2 Gen3 family with RF data converters integrated on a hardware programmable SoC using a quad-core Arm Cortex-A53 MPCore application processor and dual-core Arm Cortex-R5 MPCore real-time processor to ZU29DR devices.

Features

  • AmPMIC enables programmable custom PMIC
  • Integrate application targeted Power Components
  • Power Blocks for a variety of topologies
  • Scalable Integrated N-channel MOSFETs (SIM)
  • Current sense for protection, telemetry, regulation
  • Build Switching topologies - Buck, Boost, Buck-Boost
  • Build Linear topologies - LDO, Load Switch
  • Analog fabric connectivity for sensor signals
  • Digital μLogic fabric connectivity: Analog/Digital Blocks
  • Industry first: Analog Proficiency - Digital Flexibility

Typical applications

  • Power Component Integrator, Digital power management IC

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 22 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1240 
Operating Temperature -40 °C up to +125 °C
Length11.5 mm
Width11.8 mm
Height3.8 mm
Pad Dimension1.75 mm
Inductance100 nH
Rated Inductance100 nH
Rated Current24 A
Saturation Current @ 10%57.4 A
Saturation Current @ 30%68.1 A
DC Resistance0.17 mΩ
Self Resonant Frequency105 MHz
MaterialMnZn 
Check availability