IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_CYCV

Cyclone V

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.5 V / 3 A
IC revision1

Description

The ARD_A_CYCV is a scalable power supply designed to provide power to Altera Cyclone V devices. The design is scalable and flexible to support the FPGA family SKUs from the most basic 5CEA2 to the most feature-rich and power hungry 5CSXC2. The programmable system integration, upward scalability, high performance/watt numbers and reduced time-to-market features of the AnDAPT’s AmP PMIC makes it an ideal match for handling power management responsibilities of Cyclone V FPGA solutions.

Features

AmP PMIC enables programmable custom PMICIntegrate application targeted Power ComponentsPower Blocks for a variety of topologiesScalable Integrated N-channel MOSFETs (SIM)Voltage, current sense for protection, telemetry,regulationBuild Switching topologies - High/Low currentbuck, single/two phase DrMOS controlBuild Linear topologies - LDO, Load SwitchAnalog fabric connectivity for sensor signalsDigital µLogic fabric connectivity: Analog/Digital BlocksIndustry first: Analog Proficiency - Digital Flexibility

Typical applications

More information

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability