IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_CYCV

Cyclone V

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.1 V / 15 A
IC revision1

Description

The ARD_A_CYCV is a scalable power supply designed to provide power to Altera Cyclone V devices. The design is scalable and flexible to support the FPGA family SKUs from the most basic 5CEA2 to the most feature-rich and power hungry 5CSXC2. The programmable system integration, upward scalability, high performance/watt numbers and reduced time-to-market features of the AnDAPT’s AmP PMIC makes it an ideal match for handling power management responsibilities of Cyclone V FPGA solutions.

Features

AmP PMIC enables programmable custom PMICIntegrate application targeted Power ComponentsPower Blocks for a variety of topologiesScalable Integrated N-channel MOSFETs (SIM)Voltage, current sense for protection, telemetry,regulationBuild Switching topologies - High/Low currentbuck, single/two phase DrMOS controlBuild Linear topologies - LDO, Load SwitchAnalog fabric connectivity for sensor signalsDigital µLogic fabric connectivity: Analog/Digital BlocksIndustry first: Analog Proficiency - Digital Flexibility

Typical applications

More information

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 22 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1190 
Operating Temperature -40 °C up to +125 °C
Length11.3 mm
Width11 mm
Height8.9 mm
Pad Dimension2.2 mm
Inductance250 nH
Rated Inductance250 nH
Rated Current38 A
Saturation Current @ 10%54.4 A
Saturation Current @ 30%64.7 A
DC Resistance0.32 mΩ
Self Resonant Frequency33 MHz
MaterialMnZn 
Check availability