Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14161-14190 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28701 | Demoboard TIDA-00182, Rev. E2
Sperrwandler
|
V
in
24 V
Texas Instruments UCC28703, Rev. A
Sonstige Topologie
|
fsw
120-140 kHz
Texas Instruments UCC28703 | Demoboard PMP4450, Rev. B
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 2 A
Texas Instruments UCC28704 | Demoboard UCC28704EVM-724
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 2 A
Texas Instruments UCC28704 | Demoboard PMP40144
Sperrwandler
|
V
in
36-57 V
|
Ausgang
12 V / 2 A
Texas Instruments UCC28704 | Demoboard TIDA-01503, Rev. 001
Sperrwandler
|
V
in
100-425 V
|
fsw
85 kHz
|
Ausgang
15 V / 0.25 A
Texas Instruments UCC28704 | Demoboard TIDA-01503, Rev. 001
Sperrwandler
|
V
in
100-425 V
|
fsw
85 kHz
|
Ausgang
5 V / 3 A
Texas Instruments UCC28704 | Demoboard PMP11600, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 2 A
Texas Instruments UCC28704 | Demoboard PMP20545, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgänge
12 V, 80 V / 0.62 A
Texas Instruments UCC28704DBVR-1 | Demoboard PMP21618, Rev. A
Sperrwandler
|
V
in
85-265 V
|
fsw
0.88-94 kHz
|
Ausgang
14 V / 2.5 A
Texas Instruments UCC28710 | Demoboard PMP21487, Rev. A
Abwärtswandler
|
V
in
100-240 V
|
fsw
0.6-106 kHz
|
Ausgang
5.25 V / 1.05 A
Texas Instruments UCC28710 | Demoboard PMP8968, Rev. A
Sperrwandler
|
V
in
176-264 V
|
Ausgang
5.5 V / 0.25 A
Texas Instruments UCC28710 | Demoboard PMP4344, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 1.2 A
Texas Instruments UCC28710 | Demoboard PMP10319, Rev. A
Abwärtswandler
|
V
in
85-265 V
|
Ausgang
15 V / 0.4 A
Texas Instruments UCC28710 | Demoboard PMP10168, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
12 V / 0.35 A
Texas Instruments UCC28710 | Demoboard PMP9087, Rev. B
Abwärtswandler
|
V
in
85-265 V
|
Ausgang
12 V / 0.2 A
Texas Instruments UCC28710, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28710D | Demoboard PMP8722, Rev. B
Sperrwandler
|
V
in
170-265 V
|
Ausgänge
13 V / 2.5 A, 3.3 V / 0.1 A
Texas Instruments UCC28711 | Demoboard TIDA-00173
Sonstige Topologie
|
fsw
130 kHz
Texas Instruments UCC28711, Rev. A
Sperrwandler
Texas Instruments UCC28711 | Demoboard TIDA-00315, Rev. A
Sperrwandler
|
V
in
40-320 V
|
Ausgänge
24 V, 16 V
Texas Instruments UCC28711, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28711 | Demoboard PMP21927, Rev. B
Sperrwandler
|
V
in
85-265 V
|
fsw
100 kHz
|
Ausgänge
15 V / 0.05 A, 15 V / 1 A, 15 V / 0.05 A
Texas Instruments UCC28711 | Demoboard TIDA-00440, Rev. E2
Sperrwandler
|
V
in
150-800 V
|
Ausgang
500 V / 0 A
Texas Instruments UCC28711D | Demoboard TIDA-00173, Rev. E2
Sperrwandler
|
V
in
400-690 V
|
Ausgänge
24 V, 16 V, 6 V
Texas Instruments UCC28712, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28713 | Demoboard PMP4432, Rev. A
Sperrwandler
|
V
in
85-264 V
|
Ausgang
5.3 V / 2 A
Texas Instruments UCC28713, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28714, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28715, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Ausgang
5 V / 1 A
zurück
1
...
471
472
473
474
475
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung