Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14191-14220 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28716, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
92-106 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28720 | Demoboard UCC28720EVM-212, Rev. A
Sperrwandler
|
V
in
100-240 V
|
fsw
80 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28720 | Demoboard PMP4366, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 1.2 A
Texas Instruments UCC28720 | Demoboard PMP4372, Rev. A
Sperrwandler
|
V
in
85-264 V
|
Ausgang
5 V / 1.5 A
Texas Instruments UCC28720, Rev. B
Sperrwandler
|
V
in
163-325 V
|
fsw
74-87 kHz
|
Ausgang
1.2 A
Texas Instruments UCC28720, Rev. B
Sperrwandler
|
V
in
85-264 V
|
fsw
74-87 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28720, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
74-87 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28720 | Demoboard PMP9059, Rev. B
Sperrwandler
|
V
in
90-132 V
|
Ausgänge
3.3 V / 0.05 A, 5 V / 0.15 A
Texas Instruments UCC28720 | Demoboard PMP8678, Rev. C
Sperrwandler
|
V
in
184-275 V
|
Ausgang
12 V / 1 A
Texas Instruments UCC28720D, Rev. B
Sperrwandler
|
V
in
90-256 V
|
fsw
74-87 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28722 | Demoboard PMP4387
Sperrwandler
|
V
in
85-264 V
|
Ausgang
12 V / 0.5 A
Texas Instruments UCC28722, Rev. 00
Sperrwandler
Texas Instruments UCC28722 | Demoboard PMP4387.1, Rev. A
Sperrwandler
|
V
in
85-264 V
|
Ausgang
12 V / 0.5 A
Texas Instruments UCC28722 | Demoboard TIDA-00628, Rev. B
Sperrwandler
|
V
in
85-440 V
|
Ausgang
15 V / 0.5 A
Texas Instruments UCC28722 | Demoboard PMP30281, Rev. B
Sperrwandler
|
V
in
85-440 V
|
Ausgänge
24 V / 0.3 A, 5 V / 0.4 A
Texas Instruments UCC28722, Rev. B
Abwärtswandler
|
V
in
80-500 V
|
fsw
72-89 kHz
|
Ausgänge
10 V / 0.2 A, 3.3 V / 0 A
Texas Instruments UCC28722DBV | Demoboard PMP10397, Rev. A
Sperrwandler
|
V
in
85-528 V
|
Ausgänge
5 V / 0.3 A, 15 V / 0.1 A
Texas Instruments UCC28722DBVR | Demoboard PMP20421, Rev. A
Sperrwandler
|
V
in
102-138 V
|
Ausgang
12 V / 0.85 A
Texas Instruments UCC28722DBVR | Demoboard PMP10218, Rev. B
Sperrwandler
|
V
in
138-265 V
|
Ausgang
3.5 V / 0.12 A
Texas Instruments UCC28730 | Demoboard UCC28730EVM-552
Sperrwandler
|
V
in
85-265 V
|
fsw
0.05-50 kHz
|
Ausgang
5 V / 2 A
Texas Instruments UCC28730, Rev. *
Sperrwandler
|
V
in
85-265 V
|
fsw
25-90 kHz
|
Ausgang
5 V / 2.2 A
Texas Instruments UCC28730 | Demoboard PMP41063, Rev. 001
Sperrwandler
|
V
in
300-1000 V
|
Ausgang
12 V / 4 A
Texas Instruments UCC28730 | Demoboard PMP20634, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
12 V / 1 A
Texas Instruments UCC28730 | Demoboard PMP40025, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
48 V / 1 A
Texas Instruments UCC28730 | Demoboard PMP10974, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 2.4 A
Texas Instruments UCC28730 | Demoboard PMP20686, Rev. B
Abwärtswandler
|
V
in
85-265 V
|
Ausgang
80 V / 0.62 A
Texas Instruments UCC28730 | Demoboard PMP20634, Rev. C
Sperrwandler
|
V
in
85-265 V
|
Ausgang
12 V / 1 A
Texas Instruments UCC28730 | Demoboard PMP10407, Rev. D
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 10 A
Texas Instruments UCC28730 | Demoboard TIDA-01560, Rev. E1
Sperrwandler
|
V
in
85-265 V
|
fsw
76-90 kHz
|
Ausgänge
12 V / 1.12 A, 3.3 V / 0.3 A
Texas Instruments UCC28730D | Demoboard PMP10927
Sperrwandler
|
V
in
85-265 V
|
fsw
0.2-50 kHz
|
Ausgang
24 V / 0.5 A
zurück
1
...
472
473
474
475
476
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung