Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14131-14160 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28632DR | Demoboard PMP11753, Rev. C
Sperrwandler
|
V
in
170-264 V
|
Ausgänge
14 V / 0.01 A, 24 V / 0.3 A, 24 V / 1.9 A
Texas Instruments UCC28633 | Demoboard PMP30092.1, Rev. B
Sperrwandler
|
V
in
85-264 V
|
fsw
1-120 kHz
|
Ausgang
27 V / 6 A
Texas Instruments ucc28700 | Demoboard PMP10416, Rev. A
Sperrwandler
|
V
in
200-400 V
|
Ausgang
24 V
Texas Instruments UCC28700 | Demoboard PMP30428
Sperrwandler
|
V
in
85-400 V
|
Ausgang
12 V / 1.1 A
Texas Instruments UCC28700 | Demoboard UCC28700EVM-068, Rev. A
Sperrwandler
|
V
in
90-265 V
|
fsw
107 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28700 | Demoboard PMP4335, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 1 A
Texas Instruments UCC28700 | Demoboard PMP8519, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
3.3 V / 1.5 A
Texas Instruments UCC28700, Rev. A
Sperrwandler
|
V
in
93-270 V
|
fsw
120-140 kHz
|
Ausgang
14 V / 0.35 A
Texas Instruments UCC28700, Rev. A
Sonstige Topologie
|
fsw
120-140 kHz
Texas Instruments UCC28700, Rev. A
Sperrwandler
|
V
in
85-265 V
|
fsw
120-140 kHz
|
Ausgang
5 V / 0.8 A
Texas Instruments UCC28700, Rev. A
Sperrwandler
|
V
in
85-275 V
|
fsw
120-140 kHz
|
Ausgang
12 V / 0.15 A
Texas Instruments UCC28700, Rev. A
Sperrwandler
|
V
in
90-460 V
|
fsw
120-140 kHz
|
Ausgänge
12 V / 0.42 A, 3.3 V / 0.25 A
Texas Instruments UCC28700, Rev. A
Sperrwandler
|
V
in
90-265 V
|
fsw
120-140 kHz
|
Ausgang
5 V / 1 A
Texas Instruments UCC28700 | Demoboard PMP8555, Rev. A
Sperrwandler
|
V
in
85-275 V
|
Ausgang
5.2 V / 0.2 A
Texas Instruments UCC28700 | Demoboard PMP4350, Rev. A
Sperrwandler
|
V
in
90-264 V
|
Ausgang
200 V / 0.7 A
Texas Instruments UCC28700 | Demoboard PMP20199, Rev. A
Sperrwandler
|
V
in
90-265 V
|
fsw
132 kHz
|
Ausgang
54 V / 0.56 A
Texas Instruments UCC28700 | Demoboard PMP4336, Rev. A
Sperrwandler
|
V
in
85-264 V
|
Ausgang
12 V / 1 A
Texas Instruments UCC28700 | Demoboard PMP4336, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
12 V / 1 A
Texas Instruments UCC28700 | Demoboard TIDA-00706, Rev. A
Sperrwandler
|
V
in
120-450 V
|
fsw
130 kHz
|
Ausgänge
12 V / 0.2 A, 7.2 V / 0.1 A, 6 V / 0.05 A, 11 V / 0.2 A
Texas Instruments UCC28700 | Demoboard PMP8764, Rev. B
Sperrwandler
|
V
in
184-265 V
|
Ausgang
12 V / 0.25 A
Texas Instruments UCC28700 | Demoboard PMP10200, Rev. B
Sperrwandler
|
V
in
25-520 V
|
Ausgang
28 V / 0.71 A
Texas Instruments UCC28700 | Demoboard PMP4351, Rev. B
Sperrwandler
|
V
in
90-264 V
|
Ausgang
5 V / 2 A
Texas Instruments UCC28700 | Demoboard PMP10276, Rev. B
Sperrwandler
|
V
in
85-264 V
|
Ausgang
12 V / 2 A
Texas Instruments UCC28700 | Demoboard PMP8869, Rev. B
Sperrwandler
|
V
in
85-265 V
|
Ausgang
12 V / 0.25 A
Texas Instruments UCC28700 | Demoboard PMP8632, Rev. E1
Sperrwandler
|
V
in
85-240 V
|
Ausgang
5 V / 1.6 A
Texas Instruments UCC28700 | Demoboard TIDA-01604, Rev. E3
Leistungsfaktor-Korrektur
|
V
in
85-265 V
|
fsw
120-140 kHz
|
Ausgang
600 V / 16.5 A
Texas Instruments UCC28700DBV | Demoboard PMP10415
Sperrwandler
|
V
in
300-800 V
|
Ausgang
25 V
Texas Instruments UCC28700DBV | Demoboard PMP10276, Rev. 1
Sperrwandler
|
V
in
85-264 V
|
Ausgang
12 V / 2 A
Texas Instruments UCC28700DBV | Demoboard PMP10878, Rev. A
Sperrwandler
|
V
in
90-132 V
|
Ausgang
24 V / 1 A
Texas Instruments UCC28701 | Demoboard PMP8502, Rev. C
Sperrwandler
|
V
in
150-275 V
|
Ausgang
5 V / 1.6 A
zurück
1
...
470
471
472
473
474
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung