Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14101-14130 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28250, Rev. C
Gegentaktwandler (Halbbrücken)
|
V
in
36-75 V
|
fsw
2000 kHz
|
Ausgang
3.3 V / 30 A
Texas Instruments UCC28600 | Demoboard PMP40473
Sperrwandler
|
V
in
85-115 V
|
Ausgänge
15 V / 0.02 A, 24 V / 0.5 A, 12 V / 1 A
Texas Instruments UCC28600 | Demoboard PMP40381, Rev. 001
Sperrwandler
|
V
in
85-300 V
|
fsw
32-143 kHz
|
Ausgang
5 V / 0.15 A
Texas Instruments UCC28600 | Demoboard PMP40381, Rev. A
Sperrwandler
|
V
in
21 V
|
Ausgang
19.8 V / 6.2 A
Texas Instruments UCC28600 | Demoboard PMP40347, Rev. A
Sperrwandler
|
V
in
21 V
|
fsw
40-130 kHz
|
Ausgang
19.8 V / 6.2 A
Texas Instruments UCC28600 | Demoboard PMP10150.1, Rev. B
Sperrwandler
|
V
in
85-275 V
|
Ausgang
12 V / 2.5 A
Texas Instruments UCC28600 | Demoboard PMP10150.1, Rev. B
Sonstige Topologie
Texas Instruments UCC28600 | Demoboard PMP30094, Rev. B
Sperrwandler
|
V
in
140-270 V
|
Ausgang
5 V / 2 A
Texas Instruments UCC28600 | Demoboard PMP30094, Rev. B
Sperrwandler
|
V
in
140-270 V
|
Ausgang
7 V / 0.3 A
Texas Instruments UCC28600 | Demoboard PMP10121, Rev. B
Sperrwandler
|
V
in
165-275 V
|
Ausgang
22 V / 3.5 A
Texas Instruments UCC28600 | Demoboard PMP5191, Rev. B
Sperrwandler
|
V
in
100-240 V
|
Ausgang
5 V / 2 A
Texas Instruments UCC28600 | Demoboard PMP8471.1, Rev. C
Sperrwandler
|
V
in
184-415 V
|
Ausgang
12 V / 0.3 A
Texas Instruments UCC28600D, Rev. K
Sonstige Topologie
|
fsw
40-130 kHz
Texas Instruments UCC28600D, Rev. K
Sperrwandler
|
V
in
85-265 V
|
fsw
40-130 kHz
|
Ausgänge
48 V / 0.62 A, 24 V / 1.25 A
Texas Instruments UCC28610 | Demoboard PMP4323A, Rev. A
Sperrwandler
|
V
in
65-460 V
|
Ausgang
5 V / 0.06 A
Texas Instruments UCC28610 | Demoboard PMP7389, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5 V / 4.2 A
Texas Instruments UCC28610 | Demoboard PMP10145, Rev. A
Sonstige Topologie
|
V
in
80-291 V
|
Ausgang
9 V / 4.22 A
Texas Instruments UCC28610 | Demoboard PMP5411.6, Rev. B
Abwärtswandler
|
V
in
85-265 V
|
Ausgang
12 V / 3 A
Texas Instruments UCC28610 | Demoboard PMP8697, Rev. E1
Sperrwandler
|
V
in
90-290 V
|
Ausgänge
15 V / 0.39 A, 15 V / 0.2 A, 12 V / 1.89 A
Texas Instruments UCC28610, Rev. G
Sonstige Topologie
|
fsw
26.3-140.4 kHz
Texas Instruments UCC28610, Rev. G
Sperrwandler
|
V
in
90-264 V
|
fsw
26.3-140.4 kHz
|
Ausgänge
5 V / 5 A, 3.3 V / 0.8 A
Texas Instruments UCC28610, Rev. G
Sperrwandler
|
V
in
90-290 V
|
fsw
26.3-140.4 kHz
|
Ausgänge
18 V / 0.39 A, 18 V / 0.2 A, 12 V / 1.89 A
Texas Instruments UCC28610D | Demoboard PMP7040, Rev. B
Sperrwandler
|
V
in
85-265 V
|
Ausgänge
35 V / 0.06 A, 20 V / 0.25 A
Texas Instruments UCC28610D | Demoboard PMP10020, Rev. B
Sperrwandler
|
V
in
90-290 V
|
Ausgänge
18 V / 0.39 A, 18 V / 0.2 A, 12 V / 1.89 A
Texas Instruments UCC28610DR, Rev. G
Sonstige Topologie
|
fsw
30-133 kHz
Texas Instruments UCC28610DR, Rev. G
Sonstige Topologie
|
fsw
30-133 kHz
Texas Instruments UCC28610DR, Rev. G
Sperrwandler
|
V
in
85-264 V
|
fsw
30-133 kHz
|
Ausgang
24 V
Texas Instruments UCC28630 | Demoboard TIDA-00367, Rev. E2
Sperrwandler
|
V
in
85-265 V
|
Ausgang
24 V / 6 A
Texas Instruments UCC28630D | Demoboard PMP10912, Rev. A
Sperrwandler
|
V
in
102-138 V
|
Ausgang
24 V / 6 A
Texas Instruments UCC28630D, Rev. D
Sperrwandler
|
V
in
200-265 V
|
fsw
110-130 kHz
|
Ausgang
24 V / 10 A
zurück
1
...
469
470
471
472
473
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung