Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14041-14070 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC27211DDA | Demoboard TIDA-010087, Rev. E2
Abwärtswandler
|
V
in
12-15 V
Texas Instruments UCC27211DPRR | Demoboard TIDA-01606 Gate driver, Rev. E4
Aufwärtswandler
|
V
in
15 V
|
Ausgang
20 V / 4 A
Texas Instruments UCC27211DPRR | Demoboard TIDA-01606 Gate Driver, Rev. F
Gegentaktwandler (Halbbrücken)
|
V
in
120 V
Texas Instruments UCC27324D | Demoboard PMP10948, Rev. 00
Leistungsfaktor-Korrektur
Texas Instruments UCC2751 | Demoboard TIDA-00951, Rev. E2
Gegentaktwandler (Vollbrücken)
|
V
in
36-60 V
|
Ausgang
400 V / 5 A
Texas Instruments ucc27511, Rev. A
Eintaktflusswandler
Texas Instruments UCC27511, Rev. 1
Eintaktflusswandler
Texas Instruments UCC27511DBVR | Demoboard TIDA-00520 / UCC29950EVM-631, Rev. A
Leistungsfaktor-Korrektur
|
V
in
90-265 V
|
fsw
87-109 kHz
|
Ausgang
450 V / 385 A
Texas Instruments UCC27517 | Demoboard TIDM-02010, Rev. 31
Leistungsfaktor-Korrektur
|
V
in
165-265 V
|
Ausgang
385 V / 5 A
Texas Instruments UCC27517ADBVR | Demoboard TIDA-010015, Rev. E1
Sperrwandler
|
V
in
85-265 V
|
fsw
1000 kHz
|
Ausgang
24 V / 21 A
Texas Instruments UCC27524 | Demoboard PMP11282, Rev. A
LLC Resonanzwandler
|
V
in
85-265 V
|
Ausgang
330 V
Texas Instruments UCC27524 | Demoboard TIDA-01495, Rev. E1
Aufwärtswandler
|
V
in
85-265 V
|
Ausgang
390 V / 1.29 A
Texas Instruments UCC27710DR | Demoboard TIDA-010028, Rev. E1
Sonstige Topologie
Texas Instruments UCC27712DR | Demoboard PMP41114, Rev. 00
Gegentaktwandler (Vollbrücken)
Texas Instruments UCC27712DR | Demoboard PMP41114, Rev. 00
Gegentaktwandler (Vollbrücken)
Texas Instruments UCC27712DR | Demoboard PMP41114, Rev. 00
Gegentaktwandler (Vollbrücken)
Texas Instruments UCC27714D | Demoboard PMP10215, Rev. E
Gegentaktwandler (Halbbrücken)
|
V
in
12 V
|
Ausgang
36 V / 5.5 A
Texas Instruments UCC27834 | Demoboard TIDA-010990, Rev. 00
Battery Management System
|
V
in
57-192 V
|
Ausgang
172 V / 5 A
Texas Instruments UCC28050 | Demoboard PMP11155, Rev. C
Leistungsfaktor-Korrektur
|
V
in
90-265 V
|
Ausgang
24 V / 1 A
Texas Instruments UCC28051
LLC Resonanzwandler
Texas Instruments UCC28051 | Demoboard PMP8911, Rev. A
Gegentaktwandler (Halbbrücken)
|
V
in
85-265 V
|
Ausgang
54 V
Texas Instruments UCC28051 | Demoboard PMP8911, Rev. A
Gegentaktwandler (Halbbrücken)
|
V
in
85-265 V
|
Ausgang
54 V / 2 A
Texas Instruments UCC28051 | Demoboard PMP8920, Rev. B
Gegentaktwandler (Halbbrücken)
|
V
in
85-265 V
|
Ausgang
12 V / 9 A
Texas Instruments UCC28051, Rev. F
Sperrwandler
|
V
in
85-265 V
|
fsw
5 kHz
|
Ausgang
54 V
Texas Instruments UCC28051/UCC25600/UCC28710 | Demoboard PMP9531, Rev. D
Leistungsfaktor-Korrektur
|
V
in
85-265 V
|
Ausgang
28 V / 12.5 A
Texas Instruments UCC28051D | Demoboard PMP9640, Rev. A
Leistungsfaktor-Korrektur
|
V
in
85-265 V
Texas Instruments UCC28051D | Demoboard PMP9730, Rev. D
Sperrwandler
|
V
in
85-265 V
|
Ausgang
12 V / 3 A
Texas Instruments UCC28056 | Demoboard UCC28056EVM-296
Leistungsfaktor-Korrektur
|
V
in
85-265 V
|
Ausgang
390 V
Texas Instruments UCC28056 | Demoboard PMP22087
LLC Resonanzwandler
|
V
in
90-265 V
|
Ausgang
24 V / 10 A
Texas Instruments UCC28056 | Demoboard PMP23224, Rev. A
Leistungsfaktor-Korrektur
|
V
in
90-264 V
|
Ausgang
22 V / 36 A
zurück
1
...
467
468
469
470
471
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung