| SPEC1, Rising Cage Clamp, PCB | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC1, Rising Cage Clamp, PCB | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins1 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 30 to 14 (AWG) 0.2 to 1.5 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeDouble Level Horizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeDouble Level Horizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeDouble Level Horizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeDouble Level Horizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 6 to 20 (AWG) 13.30 to 0.52 (mm²) | | | |
| SPEC2, Rising Cage Clamp, PCB | | Downloads4 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²) | | | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 30 to 14 (AWG) 0.2 to 1.5 (mm²) | | | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | | | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 0.05 to 3.31 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 30 to 16 (AWG) 0.05 to 1.31 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | | | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads6 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal Cable Entry | Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | | | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityNo | TypeVertical Cable Entry | Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | | Design Kit – | |
| SPEC3, Rising Cage Clamp, PCB | | Downloads7 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationRising Cage Clamp | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal Cable Entry | Wire Section 12 to 30 (AWG) 3.31 to 0.05 (mm²) | | Design Kit – | |