Pitch 6.35 mm
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691250610002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001 | |
![]() | 691250610003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | – |
Order Code | Datasheet | |
---|---|---|
![]() | 691250610002 | SPEC |
![]() | 691250610003 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Product series | Design Kit | Samples |
---|