| 691311700002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | 691002
| |
| 691311700102 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | – | |
| 691313710002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | |
| 691317710002 | SPEC
| 6 files | 2 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges | – | |
| 691318700002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | 691002
| |
| 691370710002B | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 370B - 5.00 mm Horizontal Male PCB Header | – | |
| 691371700002B | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 371B - 5.00 mm Vertical Male PCB Header | – | |
| 691386700002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | 691002
| |
| 691312710002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | 691002
| |
| 691311700003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | – | |
| 691311700103 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | 691002
| |
| 691312710003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | – | |
| 691313710003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | 691002
| |
| 691317710003 | SPEC
| 6 files | 3 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges | – | |
| 691318700003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | – | |
| 691370710003B | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 370B - 5.00 mm Horizontal Male PCB Header | – | |
| 691371700003B | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 371B - 5.00 mm Vertical Male PCB Header | – | |
| 691386700003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691311700004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | – | |
| 691311700104 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | – | |
| 691313710004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | |
| 691317710004 | SPEC
| 6 files | 4 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges | – | |
| 691318700004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | – | |
| 691370710004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 370B - 5.00 mm Horizontal Male PCB Header | – | |
| 691371700004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 371B - 5.00 mm Vertical Male PCB Header | – | |
| 691386700004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691312710004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | – | |
| 691311700005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | – | |
| 691311700105 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | – | |
| 691312710005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | – | |
| 691313710005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | |
| 691317710005 | SPEC
| 6 files | 5 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges | – | |
| 691318700005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | – | |
| 691370710005B | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 370B - 5.00 mm Horizontal Male PCB Header | – | |
| 691371700005B | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 371B - 5.00 mm Vertical Male PCB Header | – | |
| 691386700005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691311700006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | – | |
| 691311700106 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | – | |
| 691312710006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | – | |
| 691313710006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | |
| 691317710006 | SPEC
| 6 files | 6 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges | – | |
| 691318700006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | – | |
| 691370710006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 370B - 5.00 mm Horizontal Male PCB Header | – | |
| 691371700006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 371B - 5.00 mm Vertical Male PCB Header | – | |
| 691386700006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700007 | SPEC
| 7 files | 7 | Pluggable | PCB | No | Horizontal/Vertical PCB Header | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691311700007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | – | |
| 691311700107 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | – | |
| 691312710007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | – | |
| 691313710007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | |
| 691317710007 | SPEC
| 6 files | 7 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges | – | |
| 691318700007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | – | |
| 691370710007B | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 370B - 5.00 mm Horizontal Male PCB Header | – | |
| 691371700007B | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 371B - 5.00 mm Vertical Male PCB Header | – | |
| 691311700008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | – | |
| 691311700108 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | – | |
| 691312710008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | – | |
| 691313710008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | |
| 691317710008 | SPEC
| 6 files | 8 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges | – | |
| 691318700008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | – | |
| 691370710008B | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 370B - 5.00 mm Horizontal Male PCB Header | – | |
| 691371700008B | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 371B - 5.00 mm Vertical Male PCB Header | – | |
| 691386700008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700009 | SPEC
| 6 files | 9 | Pluggable | PCB | No | Horizontal/Vertical PCB Header | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700010 | SPEC
| 6 files | 10 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700011 | SPEC
| 6 files | 11 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700012 | SPEC
| 7 files | 12 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691311700012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | – | |
| 691311700112 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | – | |
| 691312710012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | – | |
| 691313710012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | |
| 691317710012 | SPEC
| 6 files | 12 | PCB Header | PCB | No | Horizontal | WR-TBL Series 3177 - 5.00 mm Close Horizontal PCB Header with Flanges | – | |
| 691318700012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | – | |
| 691370710012B | SPEC
| 6 files | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 370B - 5.00 mm Horizontal Male PCB Header | – | |
| 691371700012B | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 371B - 5.00 mm Vertical Male PCB Header | – | |
| 691386700013 | SPEC
| 6 files | 13 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700014 | SPEC
| 6 files | 14 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700015 | SPEC
| 6 files | 15 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700016 | SPEC
| 6 files | 16 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700017 | SPEC
| 6 files | 17 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691386700018 | SPEC
| 6 files | 18 | Pluggable | PCB | No | Horizontal/Vertical | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | |
| 691300700024 | SPEC
| 7 files | 24 | Pluggable | PCB | Yes | Vertical | WR-TBL Series 300 - 5.00 mm Pin Header | 612690 691002
| |