| | 691321300002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 321 - 3.81 mm Vertical PCB Header | 612690
| |
| | 691322310002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | |
| | 691323300002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges | – | |
| | 691325310002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges | – | |
| | 691701310002B | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013B - 3.81 mm Vertical PCB Header THR Type | 612690
| |
| | 691701320002B | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013 - 3.81 mm Vertical PCB Header THR Type with Flanges | – | |
| | 691701340002B | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013B - 3.81 mm Horizontal PCB Header THR Type | – | |
| | 691701350002B | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges | – | |
| | 691310340002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT | 691001
| |
| | 691308330002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges | 691001
| |
| | 691309310002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | 691001
| |
| | 691307300002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header | 691001
| |
| | 691305340002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3053 - 3.81 mm Horizontal PCB Header | – | |
| | 691305330002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3053 - 3.81 mm Vertical PCB Header | – | |
NEW | | 691300300002 | SPEC
| 6 files | 2 | PCB Header | PCB | No | Vertical PCB Header | WR-TBL Series 3003 - Pin Header 3.81mm pitch - Vertical cable entry - THT | – | |
| | 691321300003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 321 - 3.81 mm Vertical PCB Header | – | |
| | 691322310003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | |
| | 691323300003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges | – | |
| | 691325310003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges | – | |
| | 691701310003B | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013B - 3.81 mm Vertical PCB Header THR Type | – | |
| | 691701320003B | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013 - 3.81 mm Vertical PCB Header THR Type with Flanges | – | |
| | 691701340003B | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013B - 3.81 mm Horizontal PCB Header THR Type | – | |
| | 691701350003B | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges | – | |
| | 691310340003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT | – | |
| | 691308330003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges | – | |
| | 691309310003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | – | |
| | 691307300003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header | – | |
| | 691305340003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3053 - 3.81 mm Horizontal PCB Header | – | |
| | 691305330003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3053 - 3.81 mm Vertical PCB Header | – | |
NEW | | 691300300003 | SPEC
| 6 files | 3 | PCB Header | PCB | No | Vertical PCB Header | WR-TBL Series 3003 - Pin Header 3.81mm pitch - Vertical cable entry - THT | – | |
| | 691321300004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 321 - 3.81 mm Vertical PCB Header | – | |
| | 691322310004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | |
| | 691323300004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges | – | |
| | 691325310004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges | – | |
| | 691327310004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3273 - 3.81 mm Double Level Horizontal Male PCB Header | – | |
| | 691328310004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3283 - 3.81 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type | – | |
| | 691329300004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3293 - 3.81 mm Double Level Vertical Male PCB Header | – | |
| | 691330300004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Double Level Vertical | WR-TBL Series 3303 - 3.81 mm Double Level Vertical Male PCB Header with Flanges & Nut Type | – | |
| | 691356300004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 356B - 3.81 mm Double Level Vertical Male PCB Header | – | |
| | 691356310004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 356B - 3.81 mm Double Level Horizontal Male PCB Header | – | |
| | 691357300004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 357B - 3.81 mm Double Level Vertical Male PCB Header with Flanges | – | |
| | 691357310004B | SPEC
| 4 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 357B - 3.81 mm Double Level Horizontal Male PCB Header with Flanges | – | |
| | 691701310004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013B - 3.81 mm Vertical PCB Header THR Type | – | |
| | 691701320004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013 - 3.81 mm Vertical PCB Header THR Type with Flanges | – | |
| | 691701340004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013B - 3.81 mm Horizontal PCB Header THR Type | – | |
| | 691701350004B | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges | – | |
| | 691310340004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT | – | |
| | 691308330004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges | – | |
| | 691309310004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | – | |
| | 691307300004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header | – | |
| | 691305330004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3053 - 3.81 mm Vertical PCB Header | – | |
| | 691305340004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3053 - 3.81 mm Horizontal PCB Header | – | |
| | 691321300005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 321 - 3.81 mm Vertical PCB Header | – | |
| | 691322310005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | |
| | 691323300005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges | – | |
| | 691325310005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges | – | |
| | 691701310005B | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013B - 3.81 mm Vertical PCB Header THR Type | – | |
| | 691701320005B | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013 - 3.81 mm Vertical PCB Header THR Type with Flanges | – | |
| | 691701340005B | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013B - 3.81 mm Horizontal PCB Header THR Type | – | |
| | 691701350005B | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges | – | |
| | 691310340005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT | – | |
| | 691308330005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges | – | |
| | 691309310005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | – | |
| | 691307300005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header | – | |
| | 691305330005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3053 - 3.81 mm Vertical PCB Header | – | |
| | 691305340005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3053 - 3.81 mm Horizontal PCB Header | – | |
| | 691321300006 | SPEC
| 6 files | 6 | Pluggable | Cable | No | Vertical | WR-TBL Series 321 - 3.81 mm Vertical PCB Header | – | |
| | 691322310006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | |
| | 691323300006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges | – | |
| | 691325310006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges | – | |
| | 691327310006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3273 - 3.81 mm Double Level Horizontal Male PCB Header | – | |
| | 691328310006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3283 - 3.81 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type | – | |
| | 691329300006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3293 - 3.81 mm Double Level Vertical Male PCB Header | – | |
| | 691330300006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Double Level Vertical | WR-TBL Series 3303 - 3.81 mm Double Level Vertical Male PCB Header with Flanges & Nut Type | – | |
| | 691356300006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 356B - 3.81 mm Double Level Vertical Male PCB Header | – | |
| | 691356310006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 356B - 3.81 mm Double Level Horizontal Male PCB Header | – | |
| | 691357300006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 357B - 3.81 mm Double Level Vertical Male PCB Header with Flanges | – | |
| | 691357310006B | SPEC
| 4 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 357B - 3.81 mm Double Level Horizontal Male PCB Header with Flanges | – | |
| | 691701310006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013B - 3.81 mm Vertical PCB Header THR Type | – | |
| | 691701320006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 7013 - 3.81 mm Vertical PCB Header THR Type with Flanges | – | |
| | 691701340006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013B - 3.81 mm Horizontal PCB Header THR Type | – | |
| | 691701350006B | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges | – | |
| | 691310340006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT | – | |
| | 691308330006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges | – | |
| | 691309310006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | – | |
| | 691307300006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header | – | |
| | 691305330006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3053 - 3.81 mm Vertical PCB Header | – | |
| | 691305340006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3053 - 3.81 mm Horizontal PCB Header | – | |
| | 691321300007 | SPEC
| 7 files | 7 | Pluggable | Cable | No | Vertical | WR-TBL Series 321 - 3.81 mm Vertical PCB Header | – | |
| | 691322310007 | SPEC
| 7 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | |
| | 691305330007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3053 - 3.81 mm Vertical PCB Header | – | |
| | 691305340007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3053 - 3.81 mm Horizontal PCB Header | – | |
| | 691307300007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header | – | |
| | 691308330007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges | – | |
| | 691309310007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | – | |
| | 691310340007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT | – | |
| | 691323300007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges | – | |
| | 691325310007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges | – | |
| | 691321300008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 321 - 3.81 mm Vertical PCB Header | – | |
| | 691322310008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | |