General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA46 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR | 10 A |
Working Voltage | 300 V (AC) |
Withstanding Voltage | 1600 V (AC) |
Contact Resistance | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |