Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
0402 | 1 | 0.55 | 0.5 | SMT | |||
0603 | 1.6 | 1.05 | 1.05 | SMT | |||
0805 | 2 | 1.25 | 1.2 | SMT | |||
1008 | 2.5 | 2 | 1.6 | SMT |
LTSpice files
Characteristics
- WE-KI series offers you an excellent Q factor and highest possible self resonant frequencies up to 12.5 GHz
- High quality
- Inductance tolerances: 2% and 5%
- High thermal stability
- Recommended soldering: Reflow
- Operating temperature: –40°C to +125°C
- Custom designs on request
Applications
- Especially developed for high frequency applications
- RF transceiver/communications
- SAT-Receiver
- Set Top Box
- Broadband signal transmission
- Bluetooth
- Wireless LAN
Products
Order Code | Datasheet | Simulation | Downloads | Status | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744765010A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | ±0.2nH | 250 MHz | 13 | 250 MHz | 0.045 | 1360 | 6000 | 744765A 744765G | ||
744761016A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1.6 | ±0.2nH | 250 MHz | 24 | 250 MHz | 0.03 | 700 | 12500 | 744761G 744761 | ||
744761018A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.05 | 700 | 12500 | 744761G 744761 | ||
744765019A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1.9 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.07 | 1040 | 6000 | – | ||
744765020A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.07 | 1040 | 6000 | 744765A 744765G | ||
744761020A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.08 | 700 | 6900 | 744761G 744761 | ||
744765022A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.2nH | 250 MHz | 18 | 250 MHz | 0.07 | 960 | 6000 | 744765A 744765G | ||
744760022A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | ±0.2nH | 250 MHz | 50 | 1000 MHz | 0.06 | 800 | 6000 | 744762G 744762 | ||
744765024A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.068 | 790 | 6000 | – | ||
744765027A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.2nH | 250 MHz | 16 | 250 MHz | 0.12 | 640 | 6000 | 744765A 744765G | ||
744760027A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | ±0.2nH | 250 MHz | 35 | 1000 MHz | 0.08 | 800 | 6000 | – | ||
744765033A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±5% | 250 MHz | 20 | 250 MHz | 0.066 | 840 | 6000 | 744765A 744765G | ||
744761033A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.2nH | 250 MHz | 22 | 250 MHz | 0.06 | 700 | 5800 | 744761G 744761 | ||
744760033A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.08 | 800 | 6000 | 744762G 744762 | ||
744762033A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±0.3nH | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 6000 | – | ||
744765036A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | ±5% | 250 MHz | 20 | 250 MHz | 0.066 | 840 | 6000 | – | ||
744761036A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | ±0.2nH | 250 MHz | 22 | 250 MHz | 0.06 | 700 | 5900 | 744761G 744761 | ||
744765039A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±5% | 250 MHz | 20 | 250 MHz | 0.066 | 840 | 5800 | – | ||
744760039A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 6000 | – | ||
744761039A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.2nH | 250 MHz | 22 | 250 MHz | 0.08 | 700 | 6000 | – | ||
744762039A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | ±0.3nH | 100 MHz | 38 | 1000 MHz | 0.1 | 1000 | 5500 | – | ||
744765043A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | ±5% | 250 MHz | 18 | 250 MHz | 0.091 | 700 | 6000 | – | ||
744761043A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.3 | ±0.2nH | 250 MHz | 22 | 250 MHz | 0.08 | 700 | 5900 | – | ||
744765047A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±5% | 250 MHz | 15 | 250 MHz | 0.13 | 640 | 4775 | 744765A 744765G | ||
744760047A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5800 | – | ||
744761047A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±0.2nH | 250 MHz | 20 | 250 MHz | 0.13 | 700 | 5800 | 744761G 744761 | ||
744765051A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±5% | 250 MHz | 23 | 250 MHz | 0.083 | 800 | 5800 | 744765A | ||
744761051A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±5% | 250 MHz | 20 | 250 MHz | 0.14 | 700 | 5700 | – | ||
744761051GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±2% | 250 MHz | 20 | 250 MHz | 0.14 | 700 | 5700 | – | ||
744765051GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±0.2nH | 250 MHz | 23 | 250 MHz | 0.083 | 800 | 5800 | 744765G | ||
744760051A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.1 | ±5% | 250 MHz | 60 | 1000 MHz | 0.08 | 600 | 5800 | – | ||
744765056A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±5% | 250 MHz | 23 | 250 MHz | 0.083 | 760 | 5800 | 744765A | ||
744761056A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±5% | 250 MHz | 16 | 250 MHz | 0.15 | 700 | 5500 | 744761 | ||
744761056GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±2% | 250 MHz | 16 | 250 MHz | 0.15 | 700 | 5500 | 744761G | ||
744765056GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.2nH | 250 MHz | 23 | 250 MHz | 0.083 | 760 | 5800 | 744765G | ||
744760056A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±5% | 250 MHz | 60 | 1000 MHz | 0.08 | 600 | 5800 | 744762 | ||
744760056GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.08 | 600 | 5800 | 744762G | ||
744765062A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | ±5% | 250 MHz | 23 | 250 MHz | 0.083 | 760 | 5800 | – | ||
744765062GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | ±0.2nH | 250 MHz | 23 | 250 MHz | 0.083 | 750 | 5800 | – | ||
744765068A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 250 MHz | 20 | 250 MHz | 0.083 | 680 | 4800 | 744765A | ||
744761068A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 250 MHz | 30 | 250 MHz | 0.11 | 700 | 5800 | 744761 | ||
744762068A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 5500 | 744762 | ||
744765068GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±0.2nH | 250 MHz | 20 | 250 MHz | 0.083 | 680 | 4800 | 744765G | ||
744761068GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±2% | 250 MHz | 30 | 250 MHz | 0.11 | 700 | 5800 | 744761G | ||
744760068A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±5% | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5600 | – | ||
744760068GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5600 | – | ||
744762068GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±0.2nH | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 5500 | 744762G | ||
744765075A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±5% | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 5800 | 744765A | ||
744761075A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±5% | 250 MHz | 28 | 250 MHz | 0.11 | 700 | 4800 | 744761 | ||
744765075GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±0.2nH | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 5800 | 744765G | ||
744761075GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | ±2% | 250 MHz | 28 | 250 MHz | 0.106 | 700 | 4800 | 744761G | ||
744765082A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 4400 | 744765A | ||
744760082A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5500 | 744762 | ||
744762082A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 5500 | – | ||
744765082GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±0.2nH | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 4400 | 744765G | ||
744761082A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±5% | 250 MHz | 30 | 250 MHz | 0.1 | 700 | 4600 | 744761 | ||
744761082GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±2% | 250 MHz | 30 | 250 MHz | 0.1 | 700 | 4600 | 744761G | ||
744760082GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±0.2nH | 250 MHz | 60 | 1000 MHz | 0.06 | 600 | 5500 | 744762G | ||
744762082GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | ±0.2nH | 100 MHz | 50 | 1000 MHz | 0.06 | 1000 | 5500 | – | ||
744765087A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.7 | ±5% | 250 MHz | 18 | 250 MHz | 0.2 | 480 | 4100 | – | ||
744761087GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.7 | ±2% | 250 MHz | 28 | 250 MHz | 0.109 | 700 | 4600 | – | ||
744761087A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 8.7 | ±5% | 250 MHz | 28 | 250 MHz | 0.109 | 700 | 4600 | – | ||
744765090A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | ±5% | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 4160 | 744765A | ||
744765090GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | ±0.2nH | 250 MHz | 25 | 250 MHz | 0.104 | 680 | 4160 | 744765G | ||
744761091A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 9.1 | ±5% | 250 MHz | 28 | 250 MHz | 0.135 | 700 | 4000 | – | ||
744761091GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 9.1 | ±2% | 250 MHz | 28 | 250 MHz | 0.135 | 700 | 4000 | – | ||
744765095A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | ±5% | 250 MHz | 18 | 250 MHz | 0.2 | 680 | 4000 | – | ||
744761095A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | ±5% | 250 MHz | 28 | 250 MHz | 0.135 | 700 | 4500 | – | ||
744761095GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | ±2% | 250 MHz | 28 | 250 MHz | 0.135 | 700 | 4500 | – | ||
744765095GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | ±0.2nH | 250 MHz | 18 | 250 MHz | 0.2 | 680 | 4000 | – | ||
744765110A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 250 MHz | 23 | 250 MHz | 0.195 | 480 | 3900 | 744765A | ||
744761110A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 250 MHz | 30 | 250 MHz | 0.13 | 700 | 4800 | 744761 | ||
744760110A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 4800 | 744762 | ||
744762110A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±5% | 100 MHz | 50 | 1000 MHz | 0.08 | 1000 | 4300 | 744762 | ||
744765110GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 250 MHz | 23 | 250 MHz | 0.195 | 480 | 3900 | 744765G | ||
744761110GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 250 MHz | 30 | 250 MHz | 0.13 | 700 | 4800 | 744761G | ||
744760110GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 4800 | 744762G | ||
744762110GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±2% | 100 MHz | 50 | 1000 MHz | 0.08 | 1000 | 4300 | 744762G | ||
744765111A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | ±5% | 250 MHz | 26 | 250 MHz | 0.12 | 640 | 3680 | – | ||
744765111GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | ±2% | 250 MHz | 26 | 250 MHz | 0.12 | 640 | 3680 | – | ||
744761111A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | ±5% | 250 MHz | 33 | 250 MHz | 0.09 | 700 | 4000 | 744761 | ||
744761111GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | ±2% | 250 MHz | 33 | 250 MHz | 0.09 | 700 | 4000 | 744761G | ||
744765112A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 250 MHz | 26 | 250 MHz | 0.12 | 640 | 3600 | 744765A | ||
744761112A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 250 MHz | 35 | 250 MHz | 0.13 | 700 | 4000 | 744761 | ||
744762112A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 100 MHz | 60 | 500 MHz | 0.08 | 1000 | 3600 | – | ||
744765112GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 250 MHz | 26 | 250 MHz | 0.12 | 640 | 3600 | 744765G | ||
744761112GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 250 MHz | 35 | 250 MHz | 0.13 | 700 | 4000 | 744761G | ||
744760112A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±5% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 4100 | 744762 | ||
744760112GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 4100 | 744762G | ||
744762112GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | ±2% | 100 MHz | 60 | 500 MHz | 0.08 | 1000 | 3600 | – | ||
744765113A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | ±5% | 250 MHz | 24 | 250 MHz | 0.21 | 560 | 3450 | 744765A | ||
744765113GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | ±2% | 250 MHz | 24 | 250 MHz | 0.21 | 560 | 3450 | 744765G | ||
744761113A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | ±5% | 250 MHz | 38 | 250 MHz | 0.106 | 700 | 4000 | – | ||
744761113GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | ±2% | 250 MHz | 38 | 250 MHz | 0.106 | 700 | 4000 | – | ||
744765115A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 250 MHz | 26 | 250 MHz | 0.172 | 560 | 3280 | 744765A | ||
744761115A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 250 MHz | 35 | 250 MHz | 0.17 | 700 | 4000 | 744761 | ||
744762115A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 100 MHz | 60 | 500 MHz | 0.08 | 1000 | 2700 | 744762 | ||
744765115GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 250 MHz | 26 | 250 MHz | 0.172 | 560 | 3280 | 744765G | ||
744761115GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 250 MHz | 35 | 250 MHz | 0.17 | 700 | 4000 | 744761G | ||
744760115A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±5% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 3600 | 744762 | ||
744760115GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 3600 | 744762G | ||
744762115GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±2% | 100 MHz | 60 | 500 MHz | 0.08 | 1000 | 2700 | 744762G | ||
744765116A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | ±5% | 250 MHz | 24 | 250 MHz | 0.22 | 560 | 3100 | – | ||
744761116A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | ±5% | 250 MHz | 34 | 250 MHz | 0.17 | 700 | 3300 | 744761 | ||
744765116GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | ±2% | 250 MHz | 24 | 250 MHz | 0.22 | 460 | 3100 | – | ||
744761116GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | ±2% | 250 MHz | 34 | 250 MHz | 0.17 | 700 | 3300 | 744761G | ||
744765118A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 250 MHz | 25 | 250 MHz | 0.23 | 420 | 3100 | 744765A | ||
744762118A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 2700 | 744762 | ||
744765118GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 250 MHz | 25 | 250 MHz | 0.23 | 420 | 3100 | 744765G | ||
744761118A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 250 MHz | 38 | 250 MHz | 0.17 | 700 | 3100 | 744761 | ||
744761118GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 250 MHz | 38 | 250 MHz | 0.17 | 700 | 3100 | 744761G | ||
744760118A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±5% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 3400 | – | ||
744760118GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 250 MHz | 60 | 500 MHz | 0.08 | 600 | 3400 | – | ||
744762118GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 2700 | 744762G | ||
744765119A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 19 | ±5% | 250 MHz | 26 | 250 MHz | 0.202 | 480 | 3040 | 744765A | ||
744765119GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 19 | ±2% | 250 MHz | 26 | 250 MHz | 0.202 | 480 | 3040 | 744765G | ||
744765120A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | ±5% | 250 MHz | 25 | 250 MHz | 0.25 | 420 | 3000 | 744765A | ||
744761120A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | ±5% | 250 MHz | 38 | 250 MHz | 0.22 | 700 | 3000 | 744761 | ||
744761120GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | ±2% | 250 MHz | 38 | 250 MHz | 0.22 | 700 | 3000 | 744761G | ||
744765120GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | ±2% | 250 MHz | 25 | 250 MHz | 0.25 | 420 | 3000 | 744765G | ||
744765122A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2800 | 744765A | ||
744761122A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 250 MHz | 38 | 250 MHz | 0.22 | 700 | 3000 | 744761 | ||
744760122A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 250 MHz | 60 | 500 MHz | 0.1 | 600 | 3300 | 744762 | ||
744762122A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 2500 | – | ||
744765122GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2800 | 744765G | ||
744761122GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 250 MHz | 38 | 250 MHz | 0.22 | 700 | 3000 | 744761G | ||
744760122GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 250 MHz | 60 | 500 MHz | 0.1 | 600 | 3300 | 744762G | ||
744762122GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 2500 | – | ||
744765123A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | ±5% | 250 MHz | 26 | 250 MHz | 0.214 | 400 | 2720 | – | ||
744765123GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | ±2% | 250 MHz | 26 | 250 MHz | 0.214 | 400 | 2720 | – | ||
744765124A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | ±5% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2700 | 744765A | ||
744761124GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | ±2% | 250 MHz | 37 | 250 MHz | 0.14 | 700 | 2650 | – | ||
744765124GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | ±2% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2700 | 744765G | ||
744761124A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | ±5% | 250 MHz | 37 | 250 MHz | 0.14 | 700 | 2650 | – | ||
744765127A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 250 MHz | 26 | 250 MHz | 0.298 | 400 | 2480 | 744765A | ||
744761127A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 250 MHz | 40 | 250 MHz | 0.22 | 600 | 2800 | 744761 | ||
744760127A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 250 MHz | 60 | 500 MHz | 0.12 | 600 | 2600 | – | ||
744762127A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1800 | 744762 | ||
744765127GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 250 MHz | 26 | 250 MHz | 0.298 | 400 | 2480 | 744765G | ||
744761127GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 250 MHz | 40 | 250 MHz | 0.22 | 600 | 2800 | 744761G | ||
744760127GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 250 MHz | 60 | 500 MHz | 0.12 | 600 | 2600 | – | ||
744762127GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1800 | 744762G | ||
744765130A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | ±5% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2350 | 744765A | ||
744761130A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | ±5% | 250 MHz | 40 | 250 MHz | 0.22 | 600 | 2500 | 744761 | ||
744761130GA | SPEC | 12 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | ±2% | 250 MHz | 40 | 250 MHz | 0.22 | 600 | 2500 | 744761G | ||
744765130GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | ±2% | 250 MHz | 25 | 250 MHz | 0.3 | 400 | 2350 | 744765G | ||
744765133A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 250 MHz | 24 | 250 MHz | 0.35 | 400 | 2350 | 744765A | ||
744760133A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 250 MHz | 60 | 500 MHz | 0.15 | 500 | 2400 | 744762 | ||
744762133A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1700 | 744762 | ||
744765133GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 250 MHz | 24 | 250 MHz | 0.35 | 400 | 2350 | 744765G | ||
744761133A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±5% | 250 MHz | 43 | 250 MHz | 0.22 | 600 | 2300 | 744761 | ||
744761133GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 250 MHz | 43 | 250 MHz | 0.22 | 600 | 2300 | 744761G | ||
744760133GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 250 MHz | 60 | 500 MHz | 0.15 | 500 | 2400 | 744762G | ||
744762133GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1700 | 744762G | ||
744765136A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±5% | 250 MHz | 26 | 250 MHz | 0.403 | 320 | 2320 | 744765A | ||
744760136A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±5% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 2000 | – | ||
744765136GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±2% | 250 MHz | 26 | 250 MHz | 0.403 | 320 | 2320 | 744765G | ||
744761136GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±2% | 250 MHz | 36 | 250 MHz | 0.22 | 600 | 2300 | – | ||
744761136A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±5% | 250 MHz | 36 | 250 MHz | 0.22 | 600 | 2300 | – | ||
744760136GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | ±2% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 2000 | – | ||
744765139A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 250 MHz | 25 | 250 MHz | 0.55 | 320 | 2100 | 744765A | ||
744762139A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1500 | 744762 | ||
744761139A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 250 MHz | 43 | 250 MHz | 0.25 | 600 | 2200 | 744761 | ||
744761139GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 250 MHz | 43 | 250 MHz | 0.25 | 600 | 2200 | 744761G | ||
744765139GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 250 MHz | 25 | 250 MHz | 0.55 | 320 | 2100 | 744765G | ||
744760139A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±5% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 2100 | 744762 | ||
744760139GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 2100 | 744762G | ||
744762139GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1500 | 744762G | ||
744765140A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | ±5% | 250 MHz | 26 | 250 MHz | 0.438 | 320 | 2240 | – | ||
744765140GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | ±2% | 250 MHz | 26 | 250 MHz | 0.438 | 320 | 2240 | – | ||
744765143A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±5% | 250 MHz | 25 | 250 MHz | 0.81 | 100 | 2030 | 744765A | ||
744761143GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±2% | 250 MHz | 38 | 250 MHz | 0.28 | 600 | 2000 | – | ||
744765143GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±2% | 250 MHz | 25 | 250 MHz | 0.81 | 100 | 2030 | 744765G | ||
744761143A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±5% | 250 MHz | 38 | 250 MHz | 0.28 | 600 | 2000 | – | ||
744760143A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±5% | 250 MHz | 60 | 500 MHz | 0.18 | 500 | 1800 | – | ||
744760143GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 43 | ±2% | 200 MHz | 60 | 500 MHz | 0.18 | 500 | 1800 | – | ||
744765147A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 200 MHz | 26 | 200 MHz | 0.83 | 100 | 2100 | 744765A | ||
744760147A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 200 MHz | 60 | 500 MHz | 0.15 | 500 | 1700 | 744762 | ||
744762147A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1500 | – | ||
744761147A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±5% | 200 MHz | 40 | 200 MHz | 0.28 | 600 | 2000 | 744761 | ||
744761147GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 200 MHz | 40 | 200 MHz | 0.28 | 600 | 2000 | 744761G | ||
744765147GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 200 MHz | 26 | 200 MHz | 0.83 | 100 | 2100 | 744765G | ||
744760147GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 200 MHz | 60 | 500 MHz | 0.15 | 500 | 1700 | 744762G | ||
744762147GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±2% | 100 MHz | 60 | 350 MHz | 0.1 | 1000 | 1500 | – | ||
744765151A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 51 | ±5% | 200 MHz | 25 | 200 MHz | 0.82 | 100 | 1750 | 744765A | ||
744761151GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 51 | ±2% | 200 MHz | 40 | 200 MHz | 0.31 | 600 | 1900 | 744761G | ||
744765151GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 51 | ±2% | 200 MHz | 25 | 200 MHz | 0.82 | 100 | 1750 | 744765G | ||
744761151A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 51 | ±5% | 200 MHz | 40 | 200 MHz | 0.31 | 600 | 1900 | 744761 | ||
744765156A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 200 MHz | 22 | 200 MHz | 0.97 | 100 | 1760 | 744765A | ||
744760156A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 200 MHz | 60 | 500 MHz | 0.25 | 500 | 1600 | – | ||
744762156A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 100 MHz | 60 | 350 MHz | 0.12 | 1000 | 1350 | 744762 | ||
744765156GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 200 MHz | 22 | 200 MHz | 0.97 | 100 | 1760 | 744765G | ||
744761156A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±5% | 200 MHz | 40 | 200 MHz | 0.31 | 600 | 1900 | 744761 | ||
744761156GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 200 MHz | 40 | 200 MHz | 0.31 | 600 | 1900 | 744761G | ||
744760156GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 200 MHz | 60 | 500 MHz | 0.25 | 500 | 1600 | – | ||
744762156GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | ±2% | 100 MHz | 60 | 350 MHz | 0.12 | 1000 | 1350 | 744762G | ||
744761162A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | ±5% | 200 MHz | 40 | 200 MHz | 0.34 | 600 | 1700 | – | ||
744761162GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 62 | ±2% | 200 MHz | 40 | 200 MHz | 0.34 | 600 | 1700 | – | ||
744765168A | SPEC | 11 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 68 | ±5% | 200 MHz | 22 | 200 MHz | 1.12 | 100 | 1620 | 744765A | ||
744761168A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 200 MHz | 40 | 250 MHz | 0.34 | 600 | 1700 | 744761 | ||
744762168A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 100 MHz | 60 | 350 MHz | 0.15 | 1000 | 1300 | – | ||
744765168GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 200 MHz | 22 | 200 MHz | 1.12 | 100 | 1620 | 744765G | ||
744761168GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 200 MHz | 40 | 200 MHz | 0.34 | 600 | 1700 | 744761G | ||
744760168A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±5% | 200 MHz | 60 | 500 MHz | 0.27 | 500 | 1450 | 744762 | ||
744760168GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 200 MHz | 60 | 500 MHz | 0.27 | 500 | 1450 | 744762G | ||
744762168GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±2% | 100 MHz | 60 | 350 MHz | 0.15 | 1000 | 1300 | – | ||
744761172A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | ±5% | 150 MHz | 35 | 150 MHz | 0.49 | 400 | 1700 | 744761 | ||
744761172GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 72 | ±2% | 150 MHz | 35 | 150 MHz | 0.49 | 400 | 1700 | 744761G | ||
744765175A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 75 | ±5% | 200 MHz | 20 | 200 MHz | 1.2 | 160 | 1550 | 744765A | ||
744765175GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 75 | ±2% | 200 MHz | 20 | 200 MHz | 1.2 | 160 | 1550 | 744765G | ||
744760182A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 150 MHz | 60 | 500 MHz | 0.32 | 500 | 1350 | 744762 | ||
744762182A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 100 MHz | 60 | 350 MHz | 0.18 | 1000 | 1100 | 744762 | ||
744765182A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 150 MHz | 20 | 150 MHz | 1.25 | 100 | 1500 | 744765A | ||
744761182A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±5% | 150 MHz | 35 | 150 MHz | 0.54 | 400 | 1700 | 744761 | ||
744761182GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 150 MHz | 35 | 150 MHz | 0.54 | 400 | 1700 | 744761G | ||
744765182GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 150 MHz | 20 | 150 MHz | 1.25 | 100 | 1500 | 744765G | ||
744760182GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 150 MHz | 60 | 500 MHz | 0.32 | 500 | 1350 | 744762G | ||
744762182GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | ±2% | 100 MHz | 60 | 350 MHz | 0.18 | 1000 | 1100 | 744762G | ||
744761190A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 90 | ±5% | 150 MHz | 35 | 150 MHz | 0.54 | 400 | 1700 | – | ||
744761190GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 90 | ±2% | 150 MHz | 35 | 150 MHz | 0.54 | 400 | 1700 | – | ||
744765191A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 91 | ±5% | 150 MHz | 20 | 150 MHz | 2.3 | 120 | 1350 | 744765A | ||
744765191GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 91 | ±2% | 150 MHz | 20 | 150 MHz | 2.3 | 120 | 1350 | 744765G | ||
744760191A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 91 | ±5% | 150 MHz | 60 | 500 MHz | 0.35 | 500 | 1200 | – | ||
744760191GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 91 | ±2% | 150 MHz | 60 | 500 MHz | 0.35 | 500 | 1200 | – | ||
744765210A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 150 MHz | 20 | 150 MHz | 2.52 | 100 | 1300 | 744765A | ||
744761210A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 150 MHz | 35 | 150 MHz | 0.63 | 400 | 1400 | 744761 | ||
744762210A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 25 MHz | 60 | 350 MHz | 0.18 | 1000 | 1100 | 744762 | ||
744765210GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 150 MHz | 20 | 150 MHz | 2.52 | 100 | 1300 | 744765G | ||
744761210GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 150 MHz | 35 | 150 MHz | 0.63 | 400 | 1400 | 744761G | ||
744760210A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±5% | 150 MHz | 60 | 500 MHz | 0.43 | 500 | 1200 | – | ||
744760210GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 150 MHz | 60 | 500 MHz | 0.43 | 500 | 1200 | 744762G | ||
744762210GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±2% | 100 MHz | 60 | 350 MHz | 0.18 | 1000 | 1100 | 744762G | ||
744761211GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | ±2% | 150 MHz | 35 | 150 MHz | 0.63 | 400 | 1400 | – | ||
744761211A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 110 | ±5% | 150 MHz | 35 | 150 MHz | 0.63 | 400 | 1400 | – | ||
744762212A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 25 MHz | 45 | 100 MHz | 0.2 | 800 | 950 | 744762 | ||
744761212A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 100 MHz | 35 | 150 MHz | 0.65 | 300 | 1300 | 744761 | ||
744765212A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 150 MHz | 20 | 150 MHz | 2.66 | 100 | 1100 | 744765A | ||
744765212GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 150 MHz | 20 | 150 MHz | 2.66 | 100 | 1100 | 744765G | ||
744761212GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 150 MHz | 35 | 150 MHz | 0.65 | 300 | 1300 | 744761G | ||
744760212A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±5% | 150 MHz | 50 | 250 MHz | 0.48 | 500 | 1100 | – | ||
744760212GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 150 MHz | 50 | 250 MHz | 0.48 | 500 | 1100 | – | ||
744762212GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | ±2% | 25 MHz | 45 | 100 MHz | 0.2 | 800 | 950 | 744762G | ||
744761215A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±5% | 100 MHz | 35 | 150 MHz | 0.92 | 280 | 1000 | 744761 | ||
744762215A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±5% | 25 MHz | 45 | 100 MHz | 0.22 | 800 | 880 | – | ||
744761215GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±2% | 150 MHz | 35 | 150 MHz | 0.92 | 280 | 1000 | 744761G | ||
744760215A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±5% | 100 MHz | 50 | 250 MHz | 0.56 | 400 | 950 | 744762 | ||
744760215GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±2% | 100 MHz | 50 | 250 MHz | 0.56 | 400 | 950 | 744762G | ||
744762215GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | ±2% | 25 MHz | 45 | 100 MHz | 0.22 | 800 | 880 | – | ||
744761216A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 160 | ±5% | 100 MHz | 30 | 100 MHz | 1 | 250 | 1000 | – | ||
744761216GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 160 | ±2% | 100 MHz | 30 | 100 MHz | 1 | 250 | 1000 | – | ||
744760218A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±5% | 100 MHz | 50 | 250 MHz | 0.78 | 400 | 900 | 744762 | ||
744762218A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±5% | 25 MHz | 45 | 100 MHz | 0.33 | 800 | 800 | 744762 | ||
744761218A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±5% | 100 MHz | 30 | 100 MHz | 1.25 | 240 | 1000 | 744761 | ||
744761218GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±2% | 100 MHz | 30 | 100 MHz | 1.25 | 240 | 1000 | 744761G | ||
744760218GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±2% | 100 MHz | 50 | 250 MHz | 0.78 | 400 | 900 | 744762G | ||
744762218GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | ±2% | 25 MHz | 45 | 100 MHz | 0.33 | 800 | 800 | 744762G | ||
744761220A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | ±5% | 100 MHz | 30 | 100 MHz | 1.25 | 240 | 1000 | – | ||
744761220GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | ±2% | 100 MHz | 30 | 100 MHz | 1.25 | 240 | 1000 | – | ||
744761221A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 210 | ±5% | 100 MHz | 27 | 100 MHz | 1.7 | 200 | 1000 | – | ||
744761221GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 210 | ±2% | 100 MHz | 27 | 100 MHz | 1.7 | 200 | 1000 | – | ||
744760222A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 100 MHz | 50 | 250 MHz | 1 | 400 | 860 | – | ||
744762222A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 25 MHz | 45 | 100 MHz | 0.45 | 800 | 730 | 744762 | ||
744762222GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±2% | 25 MHz | 45 | 100 MHz | 0.45 | 800 | 730 | 744762G | ||
744761222A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±5% | 100 MHz | 30 | 100 MHz | 1.7 | 200 | 1000 | 744761 | ||
744761222GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±2% | 100 MHz | 30 | 100 MHz | 1.7 | 200 | 1000 | 744761G | ||
744760222GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | ±2% | 100 MHz | 50 | 250 MHz | 1 | 400 | 860 | – | ||
744761224A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 240 | ±5% | 100 MHz | 30 | 100 MHz | 1.7 | 200 | 1000 | – | ||
744761224GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 240 | ±2% | 100 MHz | 30 | 100 MHz | 1.7 | 200 | 1000 | – | ||
744761227A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±5% | 100 MHz | 30 | 100 MHz | 1.8 | 170 | 1000 | 744761 | ||
744762227A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±5% | 25 MHz | 45 | 100 MHz | 0.75 | 600 | 650 | – | ||
744761227GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±2% | 100 MHz | 30 | 100 MHz | 1.8 | 170 | 1000 | 744761G | ||
744760227A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±5% | 100 MHz | 45 | 250 MHz | 1.46 | 350 | 850 | 744762 | ||
744760227GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±2% | 100 MHz | 45 | 250 MHz | 1.46 | 350 | 850 | 744762G | ||
744762227GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | ±2% | 25 MHz | 45 | 100 MHz | 0.75 | 600 | 650 | – | ||
744761233A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±5% | 100 MHz | 25 | 100 MHz | 2 | 150 | 450 | 744761 | ||
744760233A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±5% | 100 MHz | 45 | 250 MHz | 1.65 | 300 | 800 | – | ||
744762233A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±5% | 25 MHz | 45 | 100 MHz | 0.9 | 500 | 570 | 744762 | ||
744762233GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±2% | 25 MHz | 45 | 100 MHz | 0.9 | 500 | 570 | 744762G | ||
744761233GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±2% | 100 MHz | 25 | 100 MHz | 2 | 150 | 450 | 744761G | ||
744760233GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | ±2% | 100 MHz | 45 | 250 MHz | 1.65 | 300 | 800 | – | ||
744761239A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±5% | 100 MHz | 20 | 100 MHz | 2 | 170 | 350 | 744761 | ||
744760239A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±5% | 100 MHz | 45 | 250 MHz | 2.2 | 210 | 780 | 744762 | ||
744762239A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±5% | 25 MHz | 45 | 100 MHz | 1.06 | 470 | 530 | – | ||
744761239GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±2% | 100 MHz | 20 | 100 MHz | 2 | 170 | 350 | 744761G | ||
744760239GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±2% | 100 MHz | 45 | 250 MHz | 2.2 | 210 | 780 | 744762G | ||
744762239GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | ±2% | 25 MHz | 45 | 100 MHz | 1.06 | 470 | 530 | – | ||
744762247A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±5% | 25 MHz | 45 | 100 MHz | 1.17 | 420 | 480 | – | ||
744762247GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±2% | 25 MHz | 45 | 100 MHz | 1.17 | 420 | 480 | – | ||
744761247A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±5% | 25 MHz | 15 | 25 MHz | 2.1 | 170 | 250 | – | ||
7447602470A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | ±5% | 25 MHz | 25 | 100 MHz | 1.05 | 210 | 350 | – | ||
744762256A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | ±5% | 25 MHz | 45 | 100 MHz | 1.5 | 310 | 430 | 744762 | ||
744762256GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | ±2% | 25 MHz | 45 | 100 MHz | 1.5 | 310 | 430 | 744762G | ||
744761256A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | ±5% | 25 MHz | 15 | 25 MHz | 2.5 | 120 | 220 | – | ||
7447602560A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | ±5% | 25 MHz | 18 | 100 MHz | 1.1 | 230 | 250 | – | ||
7447602620A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 620 | ±5% | 25 MHz | 18 | 100 MHz | 1.2 | 230 | 250 | – | ||
744761268A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | ±5% | 25 MHz | 15 | 25 MHz | 2.9 | 120 | 200 | – | ||
744762268A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | ±5% | 25 MHz | 45 | 100 MHz | 2.06 | 230 | 380 | 744762 | ||
744762268GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | ±2% | 25 MHz | 45 | 100 MHz | 2.06 | 230 | 380 | 744762G | ||
7447602680A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | ±5% | 25 MHz | 15 | 100 MHz | 1.2 | 400 | 188 | – | ||
744762275A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 750 | ±5% | 25 MHz | 45 | 100 MHz | 2.2 | 200 | 360 | – | ||
744762275GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 750 | ±2% | 25 MHz | 45 | 100 MHz | 2.2 | 200 | 360 | – | ||
744762282A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | ±5% | 25 MHz | 45 | 100 MHz | 2.3 | 180 | 350 | 744762 | ||
744762282GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | ±2% | 25 MHz | 45 | 100 MHz | 2.3 | 180 | 350 | 744762G | ||
744761282A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | ±5% | 25 MHz | 15 | 25 MHz | 3.2 | 120 | 200 | – | ||
7447602820A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | ±5% | 25 MHz | 15 | 100 MHz | 1.5 | 300 | 215 | – | ||
744762291A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 910 | ±5% | 25 MHz | 45 | 100 MHz | 3.18 | 150 | 330 | – | ||
744762291GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 910 | ±2% | 25 MHz | 45 | 100 MHz | 3.18 | 150 | 330 | – | ||
744762310A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | ±5% | 25 MHz | 35 | 50 MHz | 3.3 | 120 | 310 | 744762 | ||
744761310A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | ±5% | 25 MHz | 15 | 25 MHz | 3.5 | 120 | 200 | – | ||
744762310GA | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | ±2% | 25 MHz | 35 | 50 MHz | 3.3 | 120 | 310 | 744762G | ||
7447603100A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | ±5% | 25 MHz | 20 | 50 MHz | 2.8 | 180 | 250 | – | ||
7447603120A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 | ±5% | 25 MHz | 18 | 50 MHz | 3.2 | 200 | 190 | – | ||
7447603150A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | ±5% | 25 MHz | 18 | 50 MHz | 5.88 | 160 | 210 | – | ||
7447603180A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1800 | ±5% | 25 MHz | 18 | 50 MHz | 6.26 | 140 | 210 | – |
Order Code | Datasheet | Simulation |
---|---|---|
744765010A | SPEC | |
744761016A | SPEC | |
744761018A | SPEC | |
744765019A | SPEC | |
744765020A | SPEC | |
744761020A | SPEC | |
744765022A | SPEC | |
744760022A | SPEC | |
744765024A | SPEC | |
744765027A | SPEC | |
744760027A | SPEC | |
744765033A | SPEC | |
744761033A | SPEC | |
744760033A | SPEC | |
744762033A | SPEC | |
744765036A | SPEC | |
744761036A | SPEC | |
744765039A | SPEC | |
744760039A | SPEC | |
744761039A | SPEC | |
744762039A | SPEC | |
744765043A | SPEC | |
744761043A | SPEC | |
744765047A | SPEC | |
744760047A | SPEC | |
744761047A | SPEC | |
744765051A | SPEC | |
744761051A | SPEC | |
744761051GA | SPEC | |
744765051GA | SPEC | |
744760051A | SPEC | |
744765056A | SPEC | |
744761056A | SPEC | |
744761056GA | SPEC | |
744765056GA | SPEC | |
744760056A | SPEC | |
744760056GA | SPEC | |
744765062A | SPEC | |
744765062GA | SPEC | |
744765068A | SPEC | |
744761068A | SPEC | |
744762068A | SPEC | |
744765068GA | SPEC | |
744761068GA | SPEC | |
744760068A | SPEC | |
744760068GA | SPEC | |
744762068GA | SPEC | |
744765075A | SPEC | |
744761075A | SPEC | |
744765075GA | SPEC | |
744761075GA | SPEC | |
744765082A | SPEC | |
744760082A | SPEC | |
744762082A | SPEC | |
744765082GA | SPEC | |
744761082A | SPEC | |
744761082GA | SPEC | |
744760082GA | SPEC | |
744762082GA | SPEC | |
744765087A | SPEC | |
744761087GA | SPEC | |
744761087A | SPEC | |
744765090A | SPEC | |
744765090GA | SPEC | |
744761091A | SPEC | |
744761091GA | SPEC | |
744765095A | SPEC | |
744761095A | SPEC | |
744761095GA | SPEC | |
744765095GA | SPEC | |
744765110A | SPEC | |
744761110A | SPEC | |
744760110A | SPEC | |
744762110A | SPEC | |
744765110GA | SPEC | |
744761110GA | SPEC | |
744760110GA | SPEC | |
744762110GA | SPEC | |
744765111A | SPEC | |
744765111GA | SPEC | |
744761111A | SPEC | |
744761111GA | SPEC | |
744765112A | SPEC | |
744761112A | SPEC | |
744762112A | SPEC | |
744765112GA | SPEC | |
744761112GA | SPEC | |
744760112A | SPEC | |
744760112GA | SPEC | |
744762112GA | SPEC | |
744765113A | SPEC | |
744765113GA | SPEC | |
744761113A | SPEC | |
744761113GA | SPEC | |
744765115A | SPEC | |
744761115A | SPEC | |
744762115A | SPEC | |
744765115GA | SPEC | |
744761115GA | SPEC | |
744760115A | SPEC | |
744760115GA | SPEC | |
744762115GA | SPEC | |
744765116A | SPEC | |
744761116A | SPEC | |
744765116GA | SPEC | |
744761116GA | SPEC | |
744765118A | SPEC | |
744762118A | SPEC | |
744765118GA | SPEC | |
744761118A | SPEC | |
744761118GA | SPEC | |
744760118A | SPEC | |
744760118GA | SPEC | |
744762118GA | SPEC | |
744765119A | SPEC | |
744765119GA | SPEC | |
744765120A | SPEC | |
744761120A | SPEC | |
744761120GA | SPEC | |
744765120GA | SPEC | |
744765122A | SPEC | |
744761122A | SPEC | |
744760122A | SPEC | |
744762122A | SPEC | |
744765122GA | SPEC | |
744761122GA | SPEC | |
744760122GA | SPEC | |
744762122GA | SPEC | |
744765123A | SPEC | |
744765123GA | SPEC | |
744765124A | SPEC | |
744761124GA | SPEC | |
744765124GA | SPEC | |
744761124A | SPEC | |
744765127A | SPEC | |
744761127A | SPEC | |
744760127A | SPEC | |
744762127A | SPEC | |
744765127GA | SPEC | |
744761127GA | SPEC | |
744760127GA | SPEC | |
744762127GA | SPEC | |
744765130A | SPEC | |
744761130A | SPEC | |
744761130GA | SPEC | |
744765130GA | SPEC | |
744765133A | SPEC | |
744760133A | SPEC | |
744762133A | SPEC | |
744765133GA | SPEC | |
744761133A | SPEC | |
744761133GA | SPEC | |
744760133GA | SPEC | |
744762133GA | SPEC | |
744765136A | SPEC | |
744760136A | SPEC | |
744765136GA | SPEC | |
744761136GA | SPEC | |
744761136A | SPEC | |
744760136GA | SPEC | |
744765139A | SPEC | |
744762139A | SPEC | |
744761139A | SPEC | |
744761139GA | SPEC | |
744765139GA | SPEC | |
744760139A | SPEC | |
744760139GA | SPEC | |
744762139GA | SPEC | |
744765140A | SPEC | |
744765140GA | SPEC | |
744765143A | SPEC | |
744761143GA | SPEC | |
744765143GA | SPEC | |
744761143A | SPEC | |
744760143A | SPEC | |
744760143GA | SPEC | |
744765147A | SPEC | |
744760147A | SPEC | |
744762147A | SPEC | |
744761147A | SPEC | |
744761147GA | SPEC | |
744765147GA | SPEC | |
744760147GA | SPEC | |
744762147GA | SPEC | |
744765151A | SPEC | |
744761151GA | SPEC | |
744765151GA | SPEC | |
744761151A | SPEC | |
744765156A | SPEC | |
744760156A | SPEC | |
744762156A | SPEC | |
744765156GA | SPEC | |
744761156A | SPEC | |
744761156GA | SPEC | |
744760156GA | SPEC | |
744762156GA | SPEC | |
744761162A | SPEC | |
744761162GA | SPEC | |
744765168A | SPEC | |
744761168A | SPEC | |
744762168A | SPEC | |
744765168GA | SPEC | |
744761168GA | SPEC | |
744760168A | SPEC | |
744760168GA | SPEC | |
744762168GA | SPEC | |
744761172A | SPEC | |
744761172GA | SPEC | |
744765175A | SPEC | |
744765175GA | SPEC | |
744760182A | SPEC | |
744762182A | SPEC | |
744765182A | SPEC | |
744761182A | SPEC | |
744761182GA | SPEC | |
744765182GA | SPEC | |
744760182GA | SPEC | |
744762182GA | SPEC | |
744761190A | SPEC | |
744761190GA | SPEC | |
744765191A | SPEC | |
744765191GA | SPEC | |
744760191A | SPEC | |
744760191GA | SPEC | |
744765210A | SPEC | |
744761210A | SPEC | |
744762210A | SPEC | |
744765210GA | SPEC | |
744761210GA | SPEC | |
744760210A | SPEC | |
744760210GA | SPEC | |
744762210GA | SPEC | |
744761211GA | SPEC | |
744761211A | SPEC | |
744762212A | SPEC | |
744761212A | SPEC | |
744765212A | SPEC | |
744765212GA | SPEC | |
744761212GA | SPEC | |
744760212A | SPEC | |
744760212GA | SPEC | |
744762212GA | SPEC | |
744761215A | SPEC | |
744762215A | SPEC | |
744761215GA | SPEC | |
744760215A | SPEC | |
744760215GA | SPEC | |
744762215GA | SPEC | |
744761216A | SPEC | |
744761216GA | SPEC | |
744760218A | SPEC | |
744762218A | SPEC | |
744761218A | SPEC | |
744761218GA | SPEC | |
744760218GA | SPEC | |
744762218GA | SPEC | |
744761220A | SPEC | |
744761220GA | SPEC | |
744761221A | SPEC | |
744761221GA | SPEC | |
744760222A | SPEC | |
744762222A | SPEC | |
744762222GA | SPEC | |
744761222A | SPEC | |
744761222GA | SPEC | |
744760222GA | SPEC | |
744761224A | SPEC | |
744761224GA | SPEC | |
744761227A | SPEC | |
744762227A | SPEC | |
744761227GA | SPEC | |
744760227A | SPEC | |
744760227GA | SPEC | |
744762227GA | SPEC | |
744761233A | SPEC | |
744760233A | SPEC | |
744762233A | SPEC | |
744762233GA | SPEC | |
744761233GA | SPEC | |
744760233GA | SPEC | |
744761239A | SPEC | |
744760239A | SPEC | |
744762239A | SPEC | |
744761239GA | SPEC | |
744760239GA | SPEC | |
744762239GA | SPEC | |
744762247A | SPEC | |
744762247GA | SPEC | |
744761247A | SPEC | |
7447602470A | SPEC | |
744762256A | SPEC | |
744762256GA | SPEC | |
744761256A | SPEC | |
7447602560A | SPEC | |
7447602620A | SPEC | |
744761268A | SPEC | |
744762268A | SPEC | |
744762268GA | SPEC | |
7447602680A | SPEC | |
744762275A | SPEC | |
744762275GA | SPEC | |
744762282A | SPEC | |
744762282GA | SPEC | |
744761282A | SPEC | |
7447602820A | SPEC | |
744762291A | SPEC | |
744762291GA | SPEC | |
744762310A | SPEC | |
744761310A | SPEC | |
744762310GA | SPEC | |
7447603100A | SPEC | |
7447603120A | SPEC | |
7447603150A | SPEC | |
7447603180A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (nH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Design Kit | Samples |
---|
Würth Elektronik offers several product series with different construction technology
RF Inductors selection guide

WE-KI SMT Wire Wound Ceramic Inductor
- Inductance values from 1nH up to 1800nH
- High Q factor
- Up to 12.5GHz self resonant frequency
- Up to ± 2% inductance tolerance
- High thermal stability
- Design Kits available for the different sizes

WE-KI High Current Wire Wound Ceramic Inductor
- Inductance values from 1nH up to 390nH
- Excellent Q factor
- High current up to 2.3 A
- ± 2% Inductance Tolerance
- High thermal stability
- Design Kit available

WE-MK Multilayer Ceramic Inductor
- Inductance values from 1nH up to 470nH
- Extremly small size (up to 0201)
- Up to ±2% (or ±0.1nH) inductance tolerance
- Robust structure
- Polarity marking available
- Design Kits available for the different sizes
- High thermal stability

WE-CAIR Air Core Inductor
- Inductance values from 1.65nH up to 538nH
- Extremly high Q factor (Q>100)
- Very high current up to 4 A
- High self resonant frequency
- Design Kit available
- High thermal stability

WE-TCI Thin Film Inductor
- Inductance values from 1nH up to 27nH
- High self resonant frequency
- Tight tolerance of 2 % (1% on request) or ± 0.1
- Very small size (up to 0201)

WE-RFI Wire Wound ferrite inductor
- High inductance values available from 20 nH up to 47 µH
- Operating temperature:–40 °C to +85 °C
- Size: 0402 to 1008
- Design Kit available
What is the Quality Factor Q?
What is the Quality Factor Q?
The quality factor Q is an essential characteristic parameter and one of the first creterias that every RF engineer should take into account. The Q factor is given either as minimum or as typical value at a defined frequency point. In the case of Würth Elektronik, the Q factor is given as the minimum value in order to guarantee customers a reliable minimum level.
Basically, the Q factor is the ratio between the inductive reactance XL and the losses RS and is an indicator of how ideal an inductor is. For inductors with air or ceramic cores, the resistance RS is mainly due to the resistivity of the conductor in the inductor device. A higher Q factor means less losses in the component.
Self Resonant Frequency
Self Resonant Frequency
Because the winding structure of any coil of wire will exhibit some capacitance, the inductor will serve as a parallel resonant tank circuit with an associated self-resonance frequency (SRF). As with conventional inductors, SRF indicates up to which frequency the inductor behaves as an inductor.
Exactly at the SRF the inductor with its parasitic capacitance behaves as a resonance circuit with an almost infinite high impedance, only circuit losses limit the high value of the impedance. Beyond the SRF the “inductor” behaves like a capacitor
Increasing the inductance and/or the parasitic capacitance lowers the SRF, and vice versa. This is the reason why the higher the inductance value, the lower the SRF.
In case of choke applications in which inductors are used, the best signal blocking occurs shortly below the SRF, where the impedance is very high and thus the attenuation reaches its maximum. For filter or impedance-matching applications, it is more important to have constant inductance in the relevant frequency range, which means the SRF of the inductor should be well above the operating frequency of the circuit.

Rated Current in high frequency application
Rated Current in high frequency application
The rated current is specified as the maximum DC current (A or mA) that causes a defined temperature rise (i.e. ΔT = 40 K). The temperature rise plus the ambient temperature must not exceed the maximum operating temperature. For high current applications, please select the specific air core inductors: WE-KI HC, WE-ACHC and WE-CAIR.

RF inductors and Antenna Matching
How Antenna Matching works
RF inductors and Antenna Matching
How Antenna Matching works
With the help of the Smith chart, the complex antenna feed point impedance, consisting of resistive and reactive values, can be represented graphically. In a matched antenna, the impedance at the operating frequency is close to the middle of the Smith chart and therefore close to the impedance of 50 Ω. This can be achieved by using RF inductors and RF capacitors. A pi matching network is particularly useful for this purpose, since it can be used flexibly for antenna matching from almost any other impedance. In practice, antenna matching works through iterative steps.
In addition to the WE-MCA Antennas, we offer our customers a development-accompanying antenna service. We support from the antenna selection over the antenna placement up to the antenna matching.
Website: www.we-online.com/antenna-matching
E-Mail: antenna.matching@we-online.com
We are also offering an Antenna Matching Design Kit that contains all the components needed for your antenna matching. This Design Kit with order code 748001, contains chip antennas WE-MCA, multilayer ceramic inductors WE-MK size 0402, high frequency chip capacitors WCAP-CSRF in size 0402 and RF coaxial cables WR-CXARY working up to 18 GHz
Suitable for
Assortments
Articles from this product series can be found in the following assortments:





