OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFilter Bags & SticksDesign kitFilter Stick USB 3.1 Type C 60W EMC

Filter Stick USB 3.1 Type C 60W EMC

Order Code 82931060

Filter Stick USB 3.1 Type C 60W EMC

Characteristics

  • Ready fabricated and populated USB 3.1 filter stick for test purposes
  • Fast testing of the filter effect on the system under test
  • Straightforward design implementation through BOM and layout files
  • Prevention of negative influence on the operating behavior due to interference emissions, electrostatic discharges (ESD) and fast transients (burst)
  • Data rate up to 10 Gbps
  • Up to 60 W
  • Filtering directly at the interface

Applications

  • Universal Serial Bus (USB) 3.1 Type C 60W application

PCB layout files

The USB 3.1 EMC and ESD solution can be easily integrated into designs. PCB layout files (Gerber) can be downloaded here.

Download Gerber File here

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
74279221111SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead
744231091SPEC
8 files WE-CNSW SMT Common Mode Line Filter
7442335600SPEC
9 files WE-CNSW HF SMT Common Mode Line Filter
74438336012SPEC
9 files WE-MAPI SMT Power Inductor
885012107018SPEC
7 files WCAP-CSGP MLCCs 25 V(DC)
632712000011SPEC
6 files WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm
824014885SPEC
6 files WE-TVS TVS Diode – Super Speed Series
824012823SPEC
6 files WE-TVS TVS Diode – Super Speed Series
824045810SPEC
6 files WE-TVS TVS Diode – Standard Series
632723130112SPEC
6 files WR-COM USB 3.1 Type C Receptacle Horizontal Mid-Mount THR / SMT 1.6 mm
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples

Plug and Play!

To avoid reduced integrity of the data transfer due to interference and to pass EMC tests, components matched to the data lines are necessary.

For simplified implementation, the adapter stick was designed, which contains a complete filter circuit for the selected application. The filter stick is plugged into the corresponding interface for test purposes. If the test is passed with the filter stick plugged in, the filter circuit can be integrated into the system.

  1. Plug in filter stick
  2. Check filter effect
  3. Implement the circuit in the system

Filterperformance

Power Line Filter

<ul><li>Pi-filter with chip bead surge protection</li><li>Attenuation up to 200 dB</li><li>Protection against high-frequency interference and current peaks</li></ul>
  • Pi-filter with chip bead surge protection
  • Attenuation up to 200 dB
  • Protection against high-frequency interference and current peaks

Data Line Filter

<ul><li>Eye diagram of the filter stick with activated USB Equalizer (@ 10Gbps)</li></ul>
  • Eye diagram of the filter stick with activated USB Equalizer (@ 10Gbps)

Insertion Loss

<ul><li>Impedance curve and insertion loss of WE-CNSW HF at 50 Ω</li></ul>
  • Impedance curve and insertion loss of WE-CNSW HF at 50 Ω