Characteristics
- USB 3.0 filter circuit with all important components
- Prevention of negative influence on the operating behavior due to interference emissions, electrostatic discharges (ESD) and fast transients (burst)
- Straightforward design implementation through BOM and layout files
- Data rate upto 5 Gbps
- Up to 4.5 W (900 mA @ 5 V)
Applications
Universal Serial Bus (USB) 3.0 Type A application
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|---|---|---|---|---|---|
742792040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | ||
744232090 | – | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | ||
744233670 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW HF SMT Common Mode Line Filter | ||
82401646 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – Super Speed Series | ||
885012206051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | ||
692622420101 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 3.0 Type B Vertical SMT | |
692112030100 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.0 Type A SMT Plug with Clip | |
692122030100 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.0 Type A Horizontal SMT |
Order Code | Datasheet | Simulation |
---|---|---|
742792040 | SPEC | |
744232090 | – | |
744233670 | SPEC | |
82401646 | SPEC | |
885012206051 | SPEC | |
692622420101 | SPEC | – |
692112030100 | SPEC | – |
692122030100 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|