Final surfaces for Microvias

The following solder surfaces are available for Microvia Technology


HAL or lead-free HAL is not approved for Microvia Technology. The liquid solder does not fill the microvias with sufficient reliability for process reasons. And so problems arise in the subsequent soldering process. Furthermore, the disadvantageous coating thickness distribution (1 to 40 µm) is very unfavourable for fine-pitch components.