 | 68610414122 | SPEC
| 7 files | 4 | 1 | Horizontal | 11 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68610414422 | SPEC
| 7 files | 4 | 1 | Horizontal | 11 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686104148922 | SPEC
| 6 files | 4 | 1 | Horizontal | 8.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 686104183422 | SPEC
| 7 files | 4 | 1 | Horizontal | 10.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686104183522 | SPEC
| 7 files | 4 | 1 | Horizontal | 10.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 686104183822 | SPEC
| 7 files | 4 | 1 | Vertical | 10.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | 687001
| |
 | 68610514422 | SPEC
| 7 files | 5 | 1 | Horizontal | 12 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686105183822 | SPEC
| 7 files | 5 | 1 | Vertical | 11.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | 687001
| |
 | 68610614122 | SPEC
| 7 files | 6 | 1 | Horizontal | 13 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68610614422 | SPEC
| 7 files | 6 | 1 | Horizontal | 13 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686106148922 | SPEC
| 6 files | 6 | 1 | Horizontal | 10.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 68710614022 | SPEC
| 7 files | 6 | 0.5 | Horizontal | 9.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68710614522 | SPEC
| 7 files | 6 | 0.5 | Horizontal | 9.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 687106149022 | SPEC
| 6 files | 6 | 0.5 | Horizontal | 7.1 | 0.5 | 50 | Tape and Reel | 50 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 687001
| |
 | 687306124422 | SPEC
| 7 files | 6 | 0.5 | Vertical | 9.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | WR-FPC 0.50 mm SMT ZIF Vertical | 687001
| |
 | 687106182122 | SPEC
| 6 files | 6 | 0.5 | Horizontal | 5 | 0.5 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | 687001
| |
 | 687106183722 | SPEC
| 7 files | 6 | 0.5 | Horizontal | 8.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 687106183622 | SPEC
| 7 files | 6 | 0.5 | Horizontal | 8.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686106183422 | SPEC
| 7 files | 6 | 1 | Horizontal | 12.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686106183522 | SPEC
| 7 files | 6 | 1 | Horizontal | 12.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 686106183822 | SPEC
| 7 files | 6 | 1 | Vertical | 12.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | 687001
| |
 | 68610814122 | SPEC
| 7 files | 8 | 1 | Horizontal | 15 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68610814422 | SPEC
| 7 files | 8 | 1 | Horizontal | 15 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686108148922 | SPEC
| 6 files | 8 | 1 | Horizontal | 12.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 68710814022 | SPEC
| 7 files | 8 | 0.5 | Horizontal | 10.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68710814522 | SPEC
| 7 files | 8 | 0.5 | Horizontal | 10.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 687108149022 | SPEC
| 6 files | 8 | 0.5 | Horizontal | 8.1 | 0.5 | 50 | Tape and Reel | 50 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 687001
| |
 | 687308124422 | SPEC
| 7 files | 8 | 0.5 | Vertical | 10.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | WR-FPC 0.50 mm SMT ZIF Vertical | 687001
| |
 | 687108182122 | SPEC
| 6 files | 8 | 0.5 | Horizontal | 6 | 0.5 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | 687001
| |
 | 687108183722 | SPEC
| 7 files | 8 | 0.5 | Horizontal | 9.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 687108183622 | SPEC
| 7 files | 8 | 0.5 | Horizontal | 9.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686108183422 | SPEC
| 7 files | 8 | 1 | Horizontal | 14.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686108183522 | SPEC
| 7 files | 8 | 1 | Horizontal | 14.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 686108183822 | SPEC
| 7 files | 8 | 1 | Vertical | 14.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | 687001
| |
 | 68610914422 | SPEC
| 7 files | 9 | 1 | Horizontal | 16 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 68611014122 | SPEC
| 7 files | 10 | 1 | Horizontal | 17 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68611014422 | SPEC
| 7 files | 10 | 1 | Horizontal | 17 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686110148922 | SPEC
| 6 files | 10 | 1 | Horizontal | 14.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 68711014022 | SPEC
| 7 files | 10 | 0.5 | Horizontal | 11.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68711014522 | SPEC
| 7 files | 10 | 0.5 | Horizontal | 11.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 687110149022 | SPEC
| 6 files | 10 | 0.5 | Horizontal | 9.1 | 0.5 | 50 | Tape and Reel | 50 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 687001
| |
 | 687310124422 | SPEC
| 7 files | 10 | 0.5 | Vertical | 11.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | WR-FPC 0.50 mm SMT ZIF Vertical | 687001
| |
 | 687110182122 | SPEC
| 6 files | 10 | 0.5 | Horizontal | 7 | 0.5 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | 687001
| |
 | 687110183722 | SPEC
| 7 files | 10 | 0.5 | Horizontal | 10.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 687110183622 | SPEC
| 7 files | 10 | 0.5 | Horizontal | 10.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686110183422 | SPEC
| 7 files | 10 | 1 | Horizontal | 16.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686110183522 | SPEC
| 7 files | 10 | 1 | Horizontal | 16.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 686110183822 | SPEC
| 7 files | 10 | 1 | Vertical | 16.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | 687001
| |
 | 68611114122 | SPEC
| 7 files | 11 | 1 | Horizontal | 18 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68611214122 | SPEC
| 7 files | 12 | 1 | Horizontal | 19 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68611214422 | SPEC
| 7 files | 12 | 1 | Horizontal | 19 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686112148922 | SPEC
| 6 files | 12 | 1 | Horizontal | 16.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 68711214022 | SPEC
| 7 files | 12 | 0.5 | Horizontal | 12.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 687112149022 | SPEC
| 6 files | 12 | 0.5 | Horizontal | 10.1 | 0.5 | 50 | Tape and Reel | 50 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 687001
| |
 | 687312124422 | SPEC
| 7 files | 12 | 0.5 | Vertical | 12.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | WR-FPC 0.50 mm SMT ZIF Vertical | 687001
| |
 | 687112182122 | SPEC
| 6 files | 12 | 0.5 | Horizontal | 8 | 0.5 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | 687001
| |
 | 68711214522 | SPEC
| 7 files | 12 | 0.5 | Horizontal | 12.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 687112183722 | SPEC
| 7 files | 12 | 0.5 | Horizontal | 11.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 687112183622 | SPEC
| 6 files | 12 | 0.5 | Horizontal | 11.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686112183822 | SPEC
| 7 files | 12 | 1 | Vertical | 18.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | 687001
| |
 | 68611414122 | SPEC
| 7 files | 14 | 1 | Horizontal | 21 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68611414422 | SPEC
| 7 files | 14 | 1 | Horizontal | 21 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686114148922 | SPEC
| 6 files | 14 | 1 | Horizontal | 18.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 68711414022 | SPEC
| 7 files | 14 | 0.5 | Horizontal | 13.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68711414522 | SPEC
| 7 files | 14 | 0.5 | Horizontal | 13.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 687114149022 | SPEC
| 6 files | 14 | 0.5 | Horizontal | 11.1 | 0.5 | 50 | Tape and Reel | 50 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 687001
| |
 | 687314124422 | SPEC
| 7 files | 14 | 0.5 | Vertical | 13.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | WR-FPC 0.50 mm SMT ZIF Vertical | 687001
| |
 | 687114182122 | SPEC
| 6 files | 14 | 0.5 | Horizontal | 9 | 0.5 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | 687001
| |
 | 687114183722 | SPEC
| 7 files | 14 | 0.5 | Horizontal | 12.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 687114183622 | SPEC
| 7 files | 14 | 0.5 | Horizontal | 12.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686114183422 | SPEC
| 7 files | 14 | 1 | Horizontal | 20.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686114183522 | SPEC
| 7 files | 14 | 1 | Horizontal | 20.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 686114183822 | SPEC
| 7 files | 14 | 1 | Vertical | 20.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | 687001
| |
 | 68611514122 | SPEC
| 7 files | 15 | 1 | Horizontal | 22 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 686115148922 | SPEC
| 6 files | 15 | 1 | Horizontal | 19.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 686115183422 | SPEC
| 7 files | 15 | 1 | Horizontal | 21.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686115183522 | SPEC
| 7 files | 15 | 1 | Horizontal | 21.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 68611614122 | SPEC
| 7 files | 16 | 1 | Horizontal | 23 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68611614422 | SPEC
| 7 files | 16 | 1 | Horizontal | 23 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686116148922 | SPEC
| 6 files | 16 | 1 | Horizontal | 20.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 68711614022 | SPEC
| 7 files | 16 | 0.5 | Horizontal | 14.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68711614522 | SPEC
| 7 files | 16 | 0.5 | Horizontal | 14.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 687116149022 | SPEC
| 6 files | 16 | 0.5 | Horizontal | 12.1 | 0.5 | 50 | Tape and Reel | 50 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 687001
| |
 | 687316124422 | SPEC
| 7 files | 16 | 0.5 | Vertical | 14.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | WR-FPC 0.50 mm SMT ZIF Vertical | 687001
| |
 | 687116182122 | SPEC
| 6 files | 16 | 0.5 | Horizontal | 10 | 0.5 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | 687001
| |
 | 687116183722 | SPEC
| 7 files | 16 | 0.5 | Horizontal | 13.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 687116183622 | SPEC
| 7 files | 16 | 0.5 | Horizontal | 13.7 | 0.4 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686116183422 | SPEC
| 7 files | 16 | 1 | Horizontal | 22.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile | 687001
| |
 | 686116183522 | SPEC
| 7 files | 16 | 1 | Horizontal | 22.2 | 0.8 | 50 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile | 687001
| |
 | 686116183822 | SPEC
| 7 files | 16 | 1 | Vertical | 22.8 | 1 | 125 | Tape and Reel | 30 | max. | WR-FPC 1.00 mm SMT ZIF Vertical Type A | 687001
| |
 | 68711714522 | SPEC
| 7 files | 17 | 0.5 | Horizontal | 14.9 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 687117149022 | SPEC
| 6 files | 17 | 0.5 | Horizontal | 12.6 | 0.5 | 50 | Tape and Reel | 50 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 687001
| |
 | 687117182122 | SPEC
| 6 files | 17 | 0.5 | Horizontal | 10.5 | 0.5 | 50 | Tape and Reel | 30 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact | 687001
| |
 | 68611814122 | SPEC
| 7 files | 18 | 1 | Horizontal | 25 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68611814422 | SPEC
| 7 files | 18 | 1 | Horizontal | 25 | 1 | 125 | Tape and Reel | 20 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 686118148922 | SPEC
| 6 files | 18 | 1 | Horizontal | 22.6 | 1 | 100 | Tape and Reel | 50 | max. | WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type | 687001
| |
 | 68711814022 | SPEC
| 7 files | 18 | 0.5 | Horizontal | 15.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact | 687001
| |
 | 68711814522 | SPEC
| 7 files | 18 | 0.5 | Horizontal | 15.4 | 0.5 | 50 | Tape and Reel | 20 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 687001
| |
 | 687118149022 | SPEC
| 6 files | 18 | 0.5 | Horizontal | 13.1 | 0.5 | 50 | Tape and Reel | 50 | max. | WR-FPC 0.50 mm SMT ZIF Horizontal - Hinge Type | 687001
| |
 | 687318124422 | SPEC
| 7 files | 18 | 0.5 | Vertical | 15.4 | 0.5 | 50 | Tape and Reel with Cap | 20 | max. | WR-FPC 0.50 mm SMT ZIF Vertical | 687001
| |