OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyPluggable ConnectorPitchPitch 5.08 mmType5.08 mm PlugTypeWR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side

WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side

WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Pitch5.08 mm
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Insulator ColorGreen
Contact MaterialBrass
Contact PlatingTin over Nickel
Cage MaterialBrass
Cage Platingnickel
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialPhosphor Bronze
Electrical Properties
IR15 A; 17 A
IR[cULus]15 A
IR[VDE]17 A
Working Voltage300 V (AC)
Working Voltage [cULus]300 V (AC)
Working Voltage [VDE]300 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Withstanding Voltage [VDE]2500 V (AC)
RC20 mΩ
RC20 mΩ
Mechanical Properties
ScrewM3
Wire Properties
Solid Wire Section (AWG)12 to 24 (AWG)
Solid Wire Section (Metric)3.31 to 0.205 (mm²)
Stranded Wire Section (AWG)12 to 24 (AWG)
Stranded Wire Section (Metric)3.31 to 0.205 (mm²)
Certification
cULus ApprovalE315414
VDE Approval40023402

Products

Order Code Data­sheet Downloads StatusPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples
691352510002SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 2 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)612690
691002
691352510003SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 3 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510004SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 4 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510005SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 5 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510006SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 6 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510007SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 7 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510008SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 8 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510009SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 9 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510010SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 10 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510011SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 11 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510012SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 12 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510013SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 13 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510014SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 14 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510015SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 15 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510016SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 16 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510017SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 17 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510018SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 18 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510019SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 19 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510020SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 20 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510021SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 21 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510022SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 22 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510023SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 23 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510024SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 24 Pluggable Cable No Horizontal 12 to 24 (AWG) 3.31 to 0.205 (mm²)
Order Code Data­sheet
691352510002SPEC
691352510003SPEC
691352510004SPEC
691352510005SPEC
691352510006SPEC
691352510007SPEC
691352510008SPEC
691352510009SPEC
691352510010SPEC
691352510011SPEC
691352510012SPEC
691352510013SPEC
691352510014SPEC
691352510015SPEC
691352510016SPEC
691352510017SPEC
691352510018SPEC
691352510019SPEC
691352510020SPEC
691352510021SPEC
691352510022SPEC
691352510023SPEC
691352510024SPEC
Samples
Order Code Data­sheet Downloads StatusPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs

Assortments

Articles from this product series can be found in the following assortments: