General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Brass |
Contact Plating | Tin |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Electrical Properties | |
---|---|
IR | 15 A |
IR[cULus] | 15 A |
IR[VDE] | 15 A |
Working Voltage | 250 V (AC); 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
RC | 20 mΩ |
RC | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40023195 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691312510002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | PCB Header | PCB | No | Open Horizontal Plug entry | 691002 | |
691312510004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 17 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 19 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 21 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | PCB Header | PCB | No | Open Horizontal Plug entry | – | |
691312510024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | PCB Header | PCB | No | Open Horizontal Plug entry | – |
Order Code | Datasheet |
---|---|
691312510002 | SPEC |
691312510003 | SPEC |
691312510004 | SPEC |
691312510005 | SPEC |
691312510006 | SPEC |
691312510007 | SPEC |
691312510008 | SPEC |
691312510009 | SPEC |
691312510010 | SPEC |
691312510011 | SPEC |
691312510012 | SPEC |
691312510013 | SPEC |
691312510014 | SPEC |
691312510015 | SPEC |
691312510016 | SPEC |
691312510017 | SPEC |
691312510018 | SPEC |
691312510019 | SPEC |
691312510020 | SPEC |
691312510021 | SPEC |
691312510022 | SPEC |
691312510023 | SPEC |
691312510024 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
Mates with

WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header

WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header

WR-TBL Series 351 - 5.08 mm Vertical

WR-TBL Series 353 - 5.08 mm Vertical Screwless

WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side

WR-TBL Series 3445 - 5.08 mm Horizontal with Hook on Back Side

WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable

WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches
Assortments
Articles from this product series can be found in the following assortments: