General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Phosphor Bronze |
Electrical Properties | |
---|---|
IR | 15 A; 17 A |
IR cULus | 15 A |
IR VDE | 17 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 up to 7 (mm) |
Screw | M3 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 12 to 24 (AWG) |
Solid Wire Section (Metric) | 3.31 to 0.205 (mm²) |
Stranded Wire Section (AWG) | 12 to 24 (AWG) |
Stranded Wire Section (Metric) | 3.31 to 0.205 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40023402 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691344710002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | 691002 | |
691344710003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691344710004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691344710005 | SPEC | 3 files | 5 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691344710006 | SPEC | 3 files | 6 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691344710007 | SPEC | 3 files | 7 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691344710008 | SPEC | 3 files | 8 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – | |
691344710012 | SPEC | 3 files | 12 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | – |
Order Code | Datasheet |
---|---|
691344710002 | SPEC |
691344710003 | SPEC |
691344710004 | SPEC |
691344710005 | SPEC |
691344710006 | SPEC |
691344710007 | SPEC |
691344710008 | SPEC |
691344710012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
Assortments
Articles from this product series can be found in the following assortments: