IC manufacturers Texas Instruments

IC manufacturers (105)

Texas Instruments AM4376 | Demoboard TIDEP0057

Multi-Protocol Digital Position Encoder Master Interface Reference Design With AM437x on PRU-ICSS

Overview

TopologyOther Topology
IC revisionE1

Description

Sitara™ARM®Cortex®-A932-Bit RISC ProcessorWith Processing Speed up to 1000 MHz- Neon SIM Coprocessor and Vector FloatingPoint (VFPv3) Coprocessor- 32KB of Both L1 Instruction and Data Cache- 256KB of L2 Cache or L3 RAM32-bit LPDDR2, DDR3 and DDR3L SupportGeneral-Purpose Memory Support (NAND, NOR, SRAM)Supporting up to 16-bit ECCSGX530 Graphics Engine2x USB 2.0 High SPeed Dual-Role10, 100, 1000 Ethrnet Switch Supporting up to TwoportsSerial Interfaces:Two controller area network (CAN) PortsSix UARTs, two McASPs, Five McSPIs, three I2C ports

Features

  • Supports Master Protocol of the Following DigitalPosition Encoders:– EnDat 2.2 (Heidenhain)– HIPERFACE DSL (SICK STEGMANN)– BiSS C (iC Haus)
  • Example Multi-Protocol Selector Application forARM in Source Code to Enable Customization
  • Getting Started Guide for AM437x IndustrialDevelopment Kit
  • Featured at SPS/IPC/Drive 2015 Trade Show:https://www.youtube.com/watch?v=6PYky6Rx9aw

Typical applications

  • Integrated Servo Drives
  • Remote Position Encoder Master Devices

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Version
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length27.98 mm
PackagingTray 
Pins16 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability