IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADC12DJ3200AAVR | Demoboard ADC12DJ5200RFEVM

ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

Overview

TopologyADC
IC revisionD

Description

The ADC12DJ5200RF evaluation module (EVM) allows for the evaluation of device ADC12DJ5200RF. The ADC12DJ5200RF is a low-power, 12-bit, dual 5.2-GSPS/single 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO and decimation settings (including undecimated 12- and 8-bit ADC output), which features a JESD204B/C interface. The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies. An LMX2582 clock synthesizer and LMK04828 JESD204B/C clock generator are included on the EVM and can be configured to provide an ultra-low-jitter ADC device clock and SYSREF for a complete JESD204B/C subclass 1 clocking solution. The ADC12DJ5200RF, LMX2582, and LMK04828 are controlled through an easy-to-use software GUI enabling quick configuration for a variety of uses. The ADC12DJ5200RFEVM connects directly to the TSW14J57EVM data capture hardware via the high-speed FMC+ connector. High-speed data converter pro software (DATACONVERTERPRO-SW) is also available for data capture and analysis support when using the TSW14J57EVM.

Features

  • Flexible transformer-coupled analog input to allow for a variety of sources and frequencies
  • Easy-to-use software GUI to configure ADC12DJ5200RF, LMX2582, and LMK04828 devices for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through high-speed data converter pro software (DATACONVERTERPRO-SW)
  • Simple connection to TSW14J57EVM data capture card (sold separately)

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
fres(MHz)
Size
Version
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 10.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Saturation Current @ 10%10.5 A
Saturation Current @ 30%13 A
Rated Current7.1 A
Performance Rated Current9.5 A
Self Resonant Frequency21 MHz
Size1210 
VersionStandard 
Pins2 
MountSMT 
Length12 mm
Height10 mm
Rated Current7.1 A
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
DC Resistance21 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Size0402 
VersionSMT 
–
MountSMT 
Length1 mm
Height0.5 mm
Rated Current0.5 A
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance200 mΩ
TypeWide Band 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Pins3 
MountTHT 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability