IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32F334 | Demoboard STEVAL-DPSTPFC1

3.6 kW PFC totem pole with inrush current limiter reference design using TN3050H-12WY and SCTW35N65G2V

Overview

TopologyPower Factor Correction
IC revision1

Description

The STEVAL-DPSTPFC1 3.6 kW bridgeless totem pole boost circuit achieves a digital power factor correction (PFC) with inrush current limiter (ICL). It helps you to design an innovative topology with the latest ST power kit devices: a silicon carbide MOSFET (SCTW35N65G2V), a thyristor SCR (TN3050H-12WY), an isolated FET driver (STGAP2S) and a 32-bit MCU (STM32F334).This reference design also opens the path to a compact converter running at 75 kHz offering a high efficiency at full load (97.5%) and a low THD distortion (5 % max. at 10 % of maximum load).It achieves a robust circuit that meets EMC standards up to 4 kV delivering high switching lifetime with reduced EMI emissions.The thyristor SCR used as AC line polarity switcher allows achieving an active current limitation at power up or line drop recovery: the PFC efficiency is optimal and no EMI bouncing effect occurs.The reference design includes a power board bridgeless totem pole boost, an inrush limiter circuit, switch drivers, an auxiliary power supply, a control board with its MCU, a PFC/ICL control firmware and an adapter board for software debug.

Features

  • 97.5 % efficiency at full load
  • Max. 5 % THD at 10 % of full load
  • Compact PFC converter
  • Higher switching lifetime
  • Compliant with EMI norms at 4kV
  • RoHS compliant
  • WEEE compliant

Typical applications

  • Server/Telecom SMPS
  • Motor drive, motion control
  • EV/HEV on-board chargers / Charging stations / UPS, industrial battery charger

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
ISAT,10%(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
IR(A)
L1(mH)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 3.3 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance3.3 µF
Safety ClassX2 
Rate of Voltage Rise130 V/µs
Dissipation Factor0.1 %
Insulation Resistance3.03 GΩ
Pitch27.5 mm
PackagingCarton 
Capacitance±10% 
SizePitch 27.5 mm 
Operating Temperature -40 °C up to +105 °C
Rated Voltage275 V (AC)
Length31 mm
Width15.5 mm
Height29 mm
MountBoxed THT 
Check availability
SPECWCAP-FTXX Film Capacitors, Across the mains, 33 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance33 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingBulk 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
Rated Voltage310 V (AC)
Length18 mm
Width5 mm
Height11 mm
MountBoxed THT 
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size
Operating Temperature -55 °C up to +125 °C
VersionTHT 
Rated Current10 A
Inductance2 mH
DC Resistance6.3 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length24 mm
Width17 mm
Height25 mm
MountTHT 
Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeXS 
Operating Temperature -40 °C up to +125 °C
VersionTHT 
Rated Current0.3 A
Inductance39 mH
DC Resistance3000 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
Rated Current0.3 A
Inductance [1]39 mH
DC Resistance [1]3000 mΩ
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size8055 
Operating Temperature -40 °C up to +125 °C
Saturation Current @ 10%0.41 A
Self Resonant Frequency2.7 MHz
VersionHeat Shrinking Tube 
Rated Current0.29 A
Inductance1 mH
DC Resistance6000 mΩ
Length8.5 mm
Width8.5 mm
Height5.5 mm
MountTHT 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, 1500 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1500 µF
Insulation Resistance0.0666667 MΩ
Packaging15" Tape & Reel 
Capacitance±20% 
Size12.5 x 14.0 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor16 %
VersionSMT 
Endurance 5000
Ripple Current1100 mA
Impedance80 mΩ
Leakage Current240 µA
Diameter12.5 mm
Rated Voltage16 V (AC)
Length14 mm
Width13 mm
MountV-Chip SMT 
Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, 100 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Insulation Resistance1 MΩ
Packaging15" Tape & Reel 
Capacitance±20% 
Size6.3 x 5.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor16 %
VersionSMT 
Endurance 2000
Ripple Current255 mA
Impedance440 mΩ
Leakage Current16 µA
Diameter6.3 mm
Rated Voltage16 V (AC)
Length5.5 mm
Width6.6 mm
MountV-Chip SMT 
Check availability
SPECWCAP-ASNP Aluminum Electrolytic Capacitors, –, 2.2 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Insulation Resistance11.6667 MΩ
Packaging15" Tape & Reel 
Capacitance±20% 
Size4.0 x 5.5 
Operating Temperature -40 °C up to +85 °C
Dissipation Factor15 %
VersionSMT 
Endurance 2000
Ripple Current8.4 mA
Impedance5318.72 mΩ
Leakage Current10 µA
Diameter4 mm
Rated Voltage35 V (AC)
Length5.5 mm
Width4.3 mm
MountV-Chip SMT 
Check availability
SPECWCAP-AI3H Aluminum Electrolytic Capacitors, –, 680 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 µF
Pitch10 mm
PackagingTray 
Capacitance±20 
Size35.0 x 55.0 
Operating Temperature -25 °C up to +105 °C
Dissipation Factor20 %
Endurance 3000
Ripple Current2760 mA
Leakage Current1660 µA
Diameter35 mm
Rated Voltage450 V (AC)
Length55 mm
MountSnap-In 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 4.7 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Insulation Resistance0.02 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage16 V (AC)
Length2 mm
Width1.25 mm
Height1.25 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 pF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 150 pF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 pF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 1 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 2.2 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 10 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Insulation Resistance10 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 68 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 nF
Insulation Resistance7.4 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 100 nF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Insulation Resistance5 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 1 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Insulation Resistance0.5 GΩ
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Rated Voltage25 V (AC)
Length2 mm
Width1.25 mm
Height1.25 mm
Check availability
SPECWE-CMB HV Common Mode Power Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeXXL 
Operating Temperature -40 °C up to +125 °C
Rated Current16.4 A
Inductance1.6 mH
DC Resistance8.5 mΩ
Rated Voltage760 V (AC)
Insulation Test Voltage3000 V (AC)
MaterialMnZn 
Length46.5 mm
Width28 mm
Height44.5 mm
MountTHT 
Rated Current16.4 A
Inductance [1]1.6 mH
DC Resistance [1]8.5 mΩ
Check availability
750318545
SPECPower Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability