IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM32GG | Demoboard BRD2204A

EFM3 Giant Gecko 11 Starter Kit

Overview

TopologyOther Topology
IC revisionPB15

Description

Our EFM32™ Giant Gecko ARM® Cortex®-M3-based 32-bit microcontrollers (MCUs) provide flash memory configurations up to 1024 kB, 128 kB of RAM, and CPU speeds up to 48 MHz, making them ideal for energy-sensitive applications with high memory and connectivity requirements. Our Giant Gecko low-power MCUs are available in packages down to 7x7 mm, as well as full wafer options, and feature autonomous, low-energy peripherals, including AES encryption, pulse counter, low-energy UARTs, a low-energy sensor interface, and on-chip operational amplifiers.The USB connectivity option is USB 2.0 compliant at full speed (12 Mbps), integrating 2 kB endpoint buffers and handling up to 14 endpoints. Our Giant Gecko MCUs provide support for USB host, device and on-the-go configurations, as well as bootloader over USB.

Features

  • ARM Cortex-M3 CPU platform
  • 48 MHz
  • Up to 1024 Flash
  • Up to 128 kB RAM
  • 219 μA/MHz in Active Mode (EM0)
  • 1.1 μA sleep with RTC and RAM retention
  • Autonomous peripherals in sleep
  • DMA and peripheral reflex system
  • LESENSE
  • USART, I²C, SPI, and USB
  • Up to 35 General Purpose I/O Pins
  • Segment LCD controller with up to 8x36 segments
  • -40 °C to +85 °C operation range
  • 1.98 V to 3.8 V single power supply

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
H(mm)
W(mm)
Application
Interface Type
Variant
Gender
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Height0.7 mm
Width0.8 mm
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Height0.7 mm
Width0.8 mm
MountSMT 
PackagingTape and Reel 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current200 mA
Height0.5 mm
Width0.5 mm
MountSMT 
Rated Current200 mA
Impedance @ 100 MHz300 Ω
Maximum Impedance400 Ω
Maximum Impedance380 MHz 
Rated Current 2700 mA
DC Resistance0.8 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current200 mA
Height0.5 mm
Width0.5 mm
MountSMT 
Rated Current200 mA
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current600 mA
Height0.8 mm
Width0.8 mm
MountSMT 
Rated Current600 mA
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1500 mA
Height0.9 mm
Width1.2 mm
MountSMT 
Rated Current1500 mA
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current600 mA
Saturation Current250 mA
DC Resistance250 mΩ
Self Resonant Frequency30 MHz
Height1 mm
Width1.2 mm
Pins
MountSMT 
Rated Current 2850 mA
DC Resistance0.3125 Ω
TypeLow RDC 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1000 mA
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
TypeHorizontal 
Check availability