IC manufacturers Semtech

IC manufacturers (103)

Semtech TS81000 | Demoboard TSDMRX-9V/15W-EVM

TSDMRX-9V/15W-EVM Wireless Charging Receiver

Overview

TopologyWireless Power Transfer
Output 19 V / 1.7 A
IC revisionrev100

Description

TSDMRX-9V15W-EVMUser GuideTSDMRX-9V/15W-EVMDual-Mode (Qi and PMA) ReceiverThe Semtech TSDMRX-9V/15W-EVM is an evaluation platform for test and experimentation of a wirelesscharging receiver based on a suite of high efficiency Semtech ICs: the TS81000 Receiver Controller for WirelessPower Systems, TS51111 Synchronous Rectifier and Charging IC, and the TS30013 Current-Mode SynchronousBuck DC/DC Converter. This evaluation module provides a complete system solution for both Qi and PMAstandards of wireless power transfer, making this receiver an ideal platform compatible with the majority ofwireless power systems in use today.

Features

Remarks- EVM pdf is added with Ref Design pdf

Dual-mode Qi + PMA functionality using a single LC resonantcircuit

  • Wireless power systems up to 40W+
  • Compatible with variable voltage, variable frequency andvariable duty cycle transmitters
  • Supports indirect (fixed voltage) and multi-cell batterycharging applications (>3.15V)
  • Integrated controller and FLASH for communications andcontrol
  • High precision data converterLow external component count

Typical applications

  • Qi® , PMA and non-standard wireless chargers for: Cell Phones and Smartphones, GPS Devices, Digital Cameras, Tablets and eReaders, ŒŒ Portable Lighting, Toys, Medical devices, Industrial devices

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Interface Type
Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q(%)
P(W)
Samples
WCAP-CSGP MLCCs 50 V(DC), 33 pF, ±5%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance33 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Size0402 
Q-Factor1000 %
WCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Size0402 
WCAP-CSGP MLCCs 10 V(DC), 2.2 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Size0402 
WCAP-CSGP MLCCs 50 V(DC), 4.7 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Size0402 
WCAP-CSGP MLCCs 10 V(DC), 10 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Size0402 
WCAP-CSGP MLCCs 6.3 V(DC), 1 µF, ±20%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Size0402 
WCAP-CSGP MLCCs 10 V(DC), 1 µF, ±20%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Size0402 
WCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
Size0603 
WCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Size1206 
WE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +150 °C
Length7 mm
Width6.9 mm
Height3.8 mm
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
MaterialSuperflux 
Pins
MountSMT 
Size7040 
Inductance4.7 µH
DC Resistance21.45 mΩ
Self Resonant Frequency33 MHz
WE-WPCC Wireless Power Transfer Receiver Coil, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -20 °C up to +105 °C
Length48 mm
Width32 mm
Height1 mm
Pins
MountTHT 
Complianceworks with Qi Rx IC's 
Size48 x 32 x 1 mm 
Inductance14.3 µH
Rated Current3 A
DC Resistance190 mΩ
Self Resonant Frequency8.8 MHz
Q-Factor40 %
Power Capability [1]50 W
WR-USB Mini/Micro Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins
MountSMT 
Working Voltage30 V (AC)
Rated Current3 A