Topology | Buck Converter |
Input voltage | 6-13.1 V |
Output 1 | 6 A |
IC revision | Rev. A, Mar. 23, 2020 |
This document describes the characteristics and operation of the Qorvo ACT85610EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT85610QX101 Active PMU power management IC. Other ACT85610QXxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | W (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | V (V) | Mount | ISAT,10% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110002 | SPEC | – | 6 files | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Rising Cage Clamp | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 7.05 | – | – | – | – | – | – | 2 | – | – | – | Horizontal | 10 | Box | ||
74479777310A | SPEC | 8 files | WE-PMI Power Multilayer Inductor | – | – | – | – | 10 | 600 | 900 | 120 | 300 | 35 | 1.2 | – | – | – | – | SMT | – | 375 | – | 20 | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 2 | – | – | – | – | – | – | 2 | – | 1.25 | – | Low RDC | – | – | |||
74438336010 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | 1 | – | – | 5000 | – | 67 | 3 | 6.15 | 6.5 | 26 | 80 | SMT | 3.25 | 32 | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | 2 | – | 2 | – | – | 4 | – | |||
74438356010 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | 1 | – | – | 9000 | – | 55 | 4 | 10.1 | 11.5 | 12 | 80 | SMT | 5.3 | 15 | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | – | – | 2 | – | 2 | – | – | 7.2 | – | |||
7443340220 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | – | – | – | – | 2.2 | – | – | – | – | 97 | 7.9 | 14.8 | 12.9 | 5.3 | 120 | SMT | 11.3 | 5.6 | Ferrite | – | 1.4 | – | – | – | – | – | – | – | – | – | 8.4 | – | – | – | – | – | – | 2 | – | 7.2 | – | – | 16.5 | – | |||
865080553014 | SPEC | 7 files | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 8.3 | – | – | – | – | V-Chip SMT | – | – | – | – | – | 220 µF | 35 | 2000 | -55 °C up to +105 °C | 570 | 210 | 77 | 14 | 8 | 10.5 | ASEE105221M035DVCTEB000 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | |||
61301221121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.24 | – | – | – | – | – | – | 12 | Dual | – | Pin Header | Straight | 3 | Bag | ||
824520151 | SPEC | – | 6 files | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | 3.62 | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | 4.32 | SMBJ15A | 15 | 17.6 | 24.6 | 600 | 24.4 | – | – | 2.4 | – | – | – | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
74438357047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | 4.7 | – | – | 6400 | – | 24 | 4 | 5.1 | 8.2 | 39.9 | 80 | SMT | 4.15 | 44 | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | – | – | 2 | – | 3 | – | – | 3.9 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691214110002 | SPEC | – | |
74479777310A | SPEC | ||
74438336010 | SPEC | ||
74438356010 | SPEC | ||
7443340220 | SPEC | ||
865080553014 | SPEC | ||
61301221121 | SPEC | – | |
824520151 | SPEC | – | |
61300211121 | SPEC | – | |
74438357047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | W (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | V (V) | Mount | ISAT,10% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|