IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT4911 | Demoboard UG-107

ACT4911EVK1-301 User’s Guide

Overview

TopologyOther Topology
Input voltage3.3 V
Output 12 A
IC revision1.0

Description

The ACT4911 device is a highly integrated power loss protection IC. It provides backup storage power in the event of an input power failure. A built-in boost converter provides high voltage energy storage to minimize storage capacitor size equirements. The built-in buck converter regulates the storage voltage to a fixed output voltage. It contains internal, back-toback eFuse FETs to provide bi-directional input to output isolation. The IC also provides hot swap and inrush current control. The ACT4911 is very flexible and can easily be configured with I2C and external components. It features programmable storage capacitor voltage to optimize the storage capacitor sizing and system run time. The internal ADC and health monitoring provide an extra layer of protection and improve system reliability and early capacitor failure notification. It automatically checks the storage capacitor health and notifies the user when the energy in the storage caps is not sufficient for backup power. The ADC also measures the input voltage, output voltage, storage voltage, eFuse current, and die temperature. The builtin synchronous buck converter maximizes energy transfer from the storage caps to the system. ACT4911 provides an I2C bus interface to allow MCU control and monitoring. There are supervisor monitors for the input voltage, output voltage, and storage voltage. It is available with the thermal enhanced QFN5x5 28 pins package.

Features

  • Wide 2.7-to-8V Operating Input Range
  • 10V Max Input Blocking Voltage
  • Adjustable Bus Voltage Start-Up Slew Rate for InrushCurrent Control
  • Configurable Input power Failure Level
  • Programmable up to 10A Input Current Limit
  • Programmable 5V to 36V Boost Storage Voltage
  • 36V@6A Synchronous Buck Supports 100% DutyCycle
  • Programmable up to 1.13MHz Buck Operating Frequencyfor Small Inductor Size
  • Undetectable Transition from Input Supply to CapacitorBank Power
  • Compatible with Different Types of Storage Caps:Super Caps, Electrolytic, Tantalum, POSCAP
  • ADC Monitoring of Critical Signals
  • Autonomous Health Monitoring for Detection of Earlier Storage Capacitor Failures
  • Configurable Interrupts to Inform Host for any\
  • Faults/Status Change
  • eFuse, Boost, and Buck UV/OV/OC Protection
  • Thermal Alert and Protection
  • Thermal Enhanced FCQFN 5×5-28 package

Typical applications

  • Solid State Drive/ Hot Plug Devices
  • Industrial Applications
  • Backup Power

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 2, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
MountTHT 
Length10 mm
Rated Current10 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWE-MAPI SMT Power Inductor, 2, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
Length4.3 mm
Height3.1 mm
Rated Current5.2 A
Operating Temperature -40 °C up to +125 °C
Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability