Topology | Buck-Boost Converter |
Input voltage | 4-29 V |
Switching frequency | 125-1000 kHz |
The ACT2861 is a buck-boost charger with 4 integrated MOSFETs. It offers a high efficiency, low component count, compact solution for 2 to 5 cell battery charging application. It operates from an input voltage range from 4 to 29V. An advanced switch control algorithm allows the buck-boost converter to maintain output voltage regulation with input voltages that are above, below or equal to the output voltage. The ACT2861 is optimized to reduce input current in shipping, shutdown, and standby for applications which are sensitive to quiescent current draw, such as battery-powered devices. The system can be monitored and configured by I²C. The built-in ADC can be read for the information of input/output voltages and currents, and the die temperature. With an MCU, it can easily be configured to charge a multi cell battery pack from a variety of input power sources.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110002S | SPEC | – | 6 files | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | 7 | – | – | – | – | – | – | – | – | THT | – | -30 °C up to +120 °C | – | – | 3.5 | – | – | – | – | – | – | 2 | – | – | Horizontal | 10 | Box | – | ||
150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | SMT | – | -40 °C up to +85 °C | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | |||
860010675020 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 470 µF | ±20% | 50 | – | – | 10 | – | – | 20 | – | – | – | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 828 | 235 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | Ammopack | – | |||
885012206020 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206075 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206093 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 47 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
430481035816 | SPEC | – | 6 files | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | 160 | 1000000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | – | ||
60900213421 | SPEC | – | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | – | – | 1 | – | Jumper | – | 3 | Bag | Black | ||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | – | – | – | – | – | 1 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | THT | – | – | – | – | 2.54 | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | ||
744373965220 | SPEC | 8 files | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1365 | -40 °C up to +125 °C | – | – | – | 13.65 | 12.5 | – | 22 | 6.5 | 6.7 | 13.9 | 37 | 5.4 | SMT | – | – | – | – | – | – | 6.2 | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|