| Topology | Buck Converter |
| Input voltage | 4.5-65 V |
The STR-FAN6500XX-GEVB provides an easy to use evaluation platform within the StrataDevelopment Environment for the FAN65004B, FAN65004C, FAN65005A, and FAN65008B synchronous buck regulators from ON Semiconductor. Strata gives the developer access to any collateral one may need, including datasheets, BOMs and schematics, as well as providing a user interface for testing the performance of the FAN6500XX series of parts. This document will provide instructions on how to use the evaluation board
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(mm) | To | Ti | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | Z @ 100 MHz(Ω) | Zmax(Ω) | IR(mA) | RDC(Ω) | Type | L(µH) | IRP,40K(A) | ISAT,10%(A) | ISAT,30%(A) | fres(MHz) | Material | SW(mm) | C | VR(V (DC)) | Endurance(h) | IRIPPLE(mA) | RESR(mΩ) | ILeak(µA) | DF(%) | Ø D(mm) | Packaging | Interface Type | Variant | Gender | Pins | Mount | Working Voltage(V (AC)) | H(mm) | Operating Temperature | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, – | Downloads26 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Length1.6 mm | – | – | Dominant Wavelength [typ.]625 nm | Emitting ColorRed | Peak Wavelength [typ.]630 nm | Luminous Intensity [typ.]250 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PackagingTape and Reel | – | – | – | – | MountSMT | – | Height0.7 mm | Operating Temperature -40 °C up to +85 °C | |||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, – | Downloads26 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Length1.6 mm | – | – | Dominant Wavelength [typ.]590 nm | Emitting ColorYellow | Peak Wavelength [typ.]595 nm | Luminous Intensity [typ.]120 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PackagingTape and Reel | – | – | – | – | MountSMT | – | Height0.7 mm | Operating Temperature -40 °C up to +85 °C | |||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, – | Downloads26 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Length1.6 mm | – | – | Dominant Wavelength [typ.]525 nm | Emitting ColorGreen | Peak Wavelength [typ.]515 nm | Luminous Intensity [typ.]430 mcd | Forward Voltage [typ.]3.2 V | Chip TechnologyInGaN | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PackagingTape and Reel | – | – | – | – | MountSMT | – | Height0.7 mm | Operating Temperature -40 °C up to +85 °C | |||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, – | Downloads27 files RAY files
| Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Length1.6 mm | – | – | Dominant Wavelength [typ.]470 nm | Emitting ColorBlue | Peak Wavelength [typ.]465 nm | Luminous Intensity [typ.]145 mcd | Forward Voltage [typ.]3.2 V | Chip TechnologyInGaN | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PackagingTape and Reel | – | – | – | – | MountSMT | – | Height0.7 mm | Operating Temperature -40 °C up to +85 °C | |||
![]() | WE-CBA SMT EMI Suppression Ferrite Bead, 2 mm, – | Downloads10 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBA SMT EMI Suppression Ferrite Bead | Length2 mm | – | – | – | – | – | – | – | – | – | Impedance @ 100 MHz220 Ω | Maximum Impedance290 Ω | Rated Current2000 mA | DC Resistance0.05 Ω | TypeHigh Current | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | Height0.9 mm | Operating Temperature -55 °C up to +125 °C | |||
![]() | WR-PHD Pin Header - Single, 5.08 mm, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Length5.08 mm | – | – | – | – | – | – | – | – | – | – | – | Rated Current3000 mA | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PackagingBag | – | – | GenderPin Header | Pins2 | MountTHT | Working Voltage250 V (AC) | – | Operating Temperature -40 °C up to +105 °C | |||
![]() | WR-PHD Pin Header - Single, 7.62 mm, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Length7.62 mm | – | – | – | – | – | – | – | – | – | – | – | Rated Current3000 mA | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PackagingBag | – | – | GenderPin Header | Pins3 | MountTHT | Working Voltage250 V (AC) | – | Operating Temperature -40 °C up to +105 °C | |||
![]() | WR-PHD Pin Header - Single, 10.16 mm, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Length10.16 mm | – | – | – | – | – | – | – | – | – | – | – | Rated Current3000 mA | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PackagingBag | – | – | GenderPin Header | Pins4 | MountTHT | Working Voltage250 V (AC) | – | Operating Temperature -40 °C up to +105 °C | |||
![]() | WCAP-PSLC Aluminum Polymer Capacitors, 12.4 mm, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-PSLC Aluminum Polymer Capacitors | Length12.4 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance220 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current4100 mA | ESR22 mΩ | Leakage Current1540 µA | Dissipation Factor12 % | Diameter10 mm | Packaging15" Tape & Reel | – | – | – | – | MountV-Chip SMT | – | – | Operating Temperature -55 °C up to +105 °C | ||||
![]() | WA-SPAIE Plastic Spacer Stud, metric, internal/ external, 15 mm, M3 | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWA-SPAIE Plastic Spacer Stud, metric, internal/ external | Length15 mm | Outer ThreadM3 | Inner ThreadM3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MaterialPolyamide | SW6 mm | – | – | – | – | – | – | – | – | PackagingBag | – | – | – | – | – | – | – | Operating Temperature -30 °C up to +110 °C | |||
![]() | WE-HCI SMT Flat Wire High Current Inductor, 18.3 mm, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCI SMT Flat Wire High Current Inductor | Length18.3 mm | – | – | – | – | – | – | – | – | – | – | – | – | DC Resistance0.0146 Ω | – | Inductance22 µH | Performance Rated Current10.9 A | Saturation Current @ 10%9 A | Saturation Current @ 30%11 A | Self Resonant Frequency10.5 MHz | MaterialMnZn | – | – | – | – | – | – | – | – | – | – | – | – | – | Pins2 | MountSMT | – | Height8.9 mm | Operating Temperature -40 °C up to +125 °C | ||||
![]() | WR-USB Mini/Micro Connectors, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | Rated Current1000 mA | – | TypeHorizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PackagingTape and Reel & Mylar | Interface TypeType B | Variantwith Pads & Pegs | GenderReceptacle | Pins5 | MountSMT | Working Voltage30 V (AC) | – | Operating Temperature -40 °C up to +105 °C | |||
![]() | WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards | – | – | Inner ThreadM3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MaterialNylon 66 | SW5.5 mm | – | – | – | – | – | – | – | – | PackagingBag | – | – | – | – | – | – | Height2.4 mm | Operating Temperature -30 °C up to +85 °C |