IC manufacturers Onsemi

IC manufacturers (108)

Onsemi RSL10 | Demoboard BLE-IOT-GEVB

IoT IDK BLE RSL10 Evaluation Board

Overview

TopologyOther Topology

Description

IntroductionRSL10 is an ultra−low−power, highly flexible multi−protocol 2.4 GHz radio specifically designed for use in high−performance wearable and medical applications. With its ArmR CortexR−M3 Processor and LPDSP32 DSP core, RSL10 supports Bluetooth lowenergy technology and 2.4 GHz proprietary protocol stacks, without sacrificing power consumption.

Features

  • Operating Input Voltage Range: 1.7 V to 5.5 V
  • Low Dropout: 135 mV Typical at 300 mA
  • High PSRR 75dB at 1kHz
  • Thermal Shutdown and Current Limit Protections
  • Very Low Quiescent Current of Typ. 50 µA
  • Available in uDFN 1.0 x 1.0 mm Package
  • +/- 1% typical Vout Accuracy

Typical applications

  • Wireless module
  • Touchscreen Controller Supply/ Camera supply module/ MCU and low power FPGA supply

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak S typ.(nm)
λPeak V typ.(nm)
λDom S typ.(nm)
λDom V typ.(nm)
IV typ.(mcd)
IV S typ.(mcd)
IV V typ.(mcd)
VF typ.(V)
VF S typ.(V)
VF V typ.(V)
Chip Technology
50% typ.(°)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
Check availability
SPECWL-SBCW SMT Bi-color Chip LED Waterclear, –, Super Red & Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorSuper Red & Bright Green 
Peak Wavelength (Super Red) [typ.]645 nm
Peak Wavelength (Bright Green) [typ.]572 nm
Dominant Wavelength (Super Red) [typ.]630 nm
Dominant Wavelength (Bright Green) [typ.]570 nm
Luminous Intensity (Super Red) [typ.]55 mcd
Luminous Intensity (Bright Green) [typ.]30 mcd
Forward Voltage (Super Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]130 °
MountSMT 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountSMT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountSMT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability
SPECWS-TASV J-Bend SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeAngled 
MountTHT 
Length15.74 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
ColorBlack 
GenderSocket Header 
Check availability