IC manufacturers NXP

IC manufacturers (108)

NXP i.MX8QXP | Demoboard i.MX8QXP CPU Card

8DualX Automotive and Infotainment Applications Processors

Overview

TopologyOther Topology
IC revision00

Description

Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing an unmatched range of cost-performance scaling with pin-compatible options and the highest level of software reuse. Built with high-level integration to support graphics, video, image processing, audio, and voice functions, the i.MX 8X processor family is ideal for safety-certifiable and efficient performance requirements. Example applications include industrial automation & control, HMI, robotics, building control, automotive cluster, display audio, infotainment, and telematics applications.

Features

  • Processor Complex
  • Multimedia
  • Memory
  • Display & Cameras
  • Connectivity
  • Security
  • Temperature
  • Advanced Power Management

Typical applications

  • Automotive Infotainment

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
VT(V (RMS))
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Pins
Gender
Variant
Durability
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
–
Performance Rated Current23.1 A
Saturation Current @ 10%7.5 A
Saturation Current @ 30%20 A
DC Resistance3.3 mΩ
Self Resonant Frequency80 MHz
MaterialWE-PERM 
Packaging Unit800 
Length10.5 mm
–
–
–
–
Pins2 
–
–
–
–
–
–
–
DC Resistance3.63 mΩ
–
–
–
–
–
–
Operating Temperature -40 °C up to +155 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, 350 µH, 1500 V (RMS)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance350 µH
Insulation Test Voltage1500 V (RMS)
–
–
–
–
–
–
Packaging Unit29 
Length21.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHT 
Shield TabsYes 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Packaging Unit4000 
Length1.6 mm
–
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance200 mΩ
TypeHigh Current 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWR-CRD SD Card Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Pins11 
GenderReceptacle 
Variantwith Card Detection 
Durability10 000 Mating cycles 
–
–
–
–
–
TypePush & Pull 
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
MaterialSteel 
Packaging Unit1200 
Length1.5 mm
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–Check availability