Topology | FPGA |
IC revision | Plus |
Easy-to-use, low cost breakout board for evaluation and development – Enables the broadest capability for development and uses the 36-ball WLCSP highest I/O package, high-density silicon iCE5LP4K.Rapid prototyping of user functions – Each I/O is made available via a header to facilitate rapid prototyping of user functions, and the board combines an RGB LED, a high current torch LED and an infrared LED for easy evaluation and development of LED functions.Effortless connectivity and simple programming – the board is powered and programmed via a simple USB mini cable, and comes preloaded with RGB LED demonstration code and a software GUI. Diamond programmer software can be used to reprogram the on-board SPI Flash with your customized code. The iCEcube2 software can be used to develop your own design. Both Diamond Programmer and iCEcube2 are available for free download.
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Application | Interface Type | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (mA) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|