IC manufacturers AnDAPT Inc

IC manufacturers (109)

AnDAPT Inc AnD8302 | Demoboard AnD8302EB

Evaluation Board for initial characterization of AnD8302 Triple Buck with Load Switch Adaptable PMIC.

Overview

TopologyBuck Converter
Input voltage12 V
Output 10.7 V / 6 A

Description

The AnD8320EB and AnD8302EB are ready to use Evaluation Boards to evaluate the Triple-Buck AnD8320 and AnD8302 PMICs. Simply apply PVIN, then measure default settings of 0.7V on the 3 VOUT terminals. To change VOUT, adjust the resistor divider ratio according to: R2 = Vfb * R1 / ( VOUT - Vfb) kΩ, or use the WebAdapter tool and select your desired VOUT. The tool reports will provide the resistor required location and value.Optionally, the Bucks may be modified as needed by the WebAdapter design tool and downloaded over the USBcable. The .HAX file downloads to the AnD83XX Adaptable PMIC while the .HEX file downloads to the flash memory. Functionality may be extended using On- Demand WebAmP tools.

Features

  • .Demonstrates AnD8320 or AnD8302 Adaptable PMIC:
  • .Three 6A Synchronous Buck Regulators
  • .Two LDOs (AnD8320) or Two Load Switches (AnD8302)
  • .Four 0.2A auxiliary LDOs: 1.2V, 1.8V, 2.5V, 3.3V
  • .Sequencing
  • .WebAdapter™ or WebAmP™ Tool Downloads Configuration Files:
  • .HAX file to configure the device directly
  • .HEX file (Intel HEX) to program on-board flash

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (DC))
Mount
H(mm)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance1 µH
Performance Rated Current14.8 A
Saturation Current @ 10%5.5 A
Saturation Current @ 30%11.5 A
DC Resistance4.75 mΩ
Self Resonant Frequency158 MHz
MaterialSuperflux 
Packaging Unit1500 
–
–
–
–
–
–
–
–
Length5.5 mm
–
Pins2 
–
–
–
–
–
MountSMT 
Height4 mm
Operating Temperature -40 °C up to +150 °C
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit500 
Capacitance220 µF
Rated Voltage35 V (DC)
Endurance 2000
Ripple Current570 mA
Impedance210 mΩ
Leakage Current77 µA
Dissipation Factor14 %
Diameter8 mm
Length10.5 mm
Packaging15" Tape & Reel 
–
–
–
–
–
–
MountV-Chip SMT 
–
Operating Temperature -55 °C up to +105 °C
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
Center pin Ø2.5 mm
Recommended Plug outer Ø5.3 mm
TypeRight Angled 
Rated Current5 A
Working Voltage24 V (DC)
MountSMT 
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length7.62 mm
PackagingBag 
Pins3 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length5.08 mm
PackagingBag 
Pins4 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
MountTHT 
–
Operating Temperature -40 °C up to +105 °C
–Check availability