IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AMP8D6_RevH | Demoboard MULTIPHASE

Overview

TopologyBuck Converter
Switching frequency2000 kHz
IC revisionRev 1

Description

The C510 Power Component is a customizable PWM Multiphase Synchronous Buck, Current Mode Switching Regulator. Combine the C510 component with other Power Components to create a custom-defined, AnDAPT AmP on-demand power management device. The integrated, low-resistance switching Scalable Integrated MOSFETs (SIMs) provide up to 6A output current. The maximum current for the C510 Power Component is defined by the number of phases (2, 3, or 4) and the maximum current of the selected AmP device. Output voltage feedback is compared against an internal reference using a high-performance, voltage-error amplifier that provides tight voltage regulation accuracy under transient conditions. Pulse-width modulated (PWM), current-mode regulation is implemented with PID and slope compensation. The switching frequency is either generated internally via an oscillator with selectable frequencies or provided via an external pin. The C510 component has a customizable current switchover point between pulse-width modulation (PWM) for higher-current loads and pulse-skipping modulation (PSM) for low-current loads. The customizable output voltage is specified by the power engineer during customization using AnDAPT’s cloudbased WebAmp development software. The C510 component has customizable control and status pins including an optional enable input, an optional power-good output, and optional output flags to signal when the system triggers an overvoltage (OVP), overcurrent (OCP), or undervoltage lockout (UVLO) condition. The threshold values are specified by the power engineer using the WebAmp tool. The customizable soft-start and soft-stop slew rates plus ramp timing are also specified by the power engineer using the WebAmp tool.

Features

  • Integrated PWM, current mode, point-of-load (POL) regulator
  • Selectable number of phases: 2, 3, or 4
  • Integrated, high-current solution up to 24A (four phases)
  • Maximum output current per phase: Defined by selected device, 1A=AmP8D1, 3A=AmP8D3, 6A=AmP8D6
  • Vin: 3.0 to 13.2 V, Vout: 0.6V to 5.5V
  • Adjustable output voltage with down to 1.2 mV resolution
  • Automatic phase shedding, spreading
  • Automatic current balancing
  • Load current measurement
  • Reduced output ripple currents
  • Integrated MOSFETs, RDS(on): 40m
  • 1% typical line and load regulation
  • Efficiency up to 95%
  • Internal single pole compensator minimizes external part count
  • Analog slope compensation
  • Adjustable switching frequency
  • Additional capabilities – see I510, P510
  • Adaptable stability, bandwidth, gain & phase margin
  • Frequency synchronization: adjustable up to 2000 kHz
  • Adjustable protection: Under-Voltage Lockout, (UVLO),Overcurrent (OCP), Overvoltage (OVP), and Over Temperature (OTP)
  • Short-circuit protection (SCP)
  • Power-good flag output and Enable input
  • Soft start/stop, sequencing, pre-bias startup
  • 52-, 58-, or 74-pin VQFN package
  • –40°C to +125°C operating junction temperature
  • Two SIM elements per phase

Typical applications

  • On-demand power management, multi-rail power integration, Powering server, processor, memory, storage, network switcher and router platforms, FPGA, processor, SSD, subsystem power control & sequencing

More information

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
W(mm)
H(mm)
IR(A)
To
Tl(mm)
Pins
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
L(µH)
RDC typ.(mΩ)
RDC max.(mΩ)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width7 mm
Height6.8 mm
–
–
–
Pins2 
Operating Voltage80 V
Performance Rated Current54 A
Saturation Current @ 10%41 A
Saturation Current @ 30%51 A
DC Resistance0.37 mΩ
Self Resonant Frequency44 MHz
MaterialMnZn 
Inductance0.25 µH
–
–
MountSMT 
–
–
–
–
–
–
–
–
Length10.1 mm
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width8.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
Capacitance100 µF
Rated Voltage35 V (DC)
Endurance 5000
Ripple Current450 mA
Impedance170 mΩ
Leakage Current35 µA
Dissipation Factor14 %
Diameter8 mm
Length10.5 mm
Packaging15" Tape & Reel 
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width6.45 mm
Height3 mm
Rated Current12 A
–
–
Pins2 
Operating Voltage120 V
Performance Rated Current15.75 A
Saturation Current @ 10%11 A
Saturation Current @ 30%24.95 A
DC Resistance5.5 mΩ
Self Resonant Frequency59 MHz
–
Inductance1 µH
DC Resistance5.5 mΩ
DC Resistance6.05 mΩ
MountSMT 
–
–
–
–
–
–
–
–
Length6.65 mm
–
–Check availability
SPECWP-THRSH REDCUBE THR with external thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Width10 mm
Height8.5 mm
–
Outer ThreadM4 
Thread Length5 mm
Pins9 
–
–
–
–
–
–
MaterialBrass 
–
–
–
MountTHR 
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability