Would you like a little more?
ICCS CAN Controller 88P are graphically programmable control units for mobile applications.
The 16 bit processor (HCS12XEQ) with an integrated co-processor has enough computing power to handle complex tasks. To control many loads with low power, the 88P module features 28 low side outputs. Digital information, analogue voltages, currents and signal frequencies can be detected and processed. The 88P module provides 4 PWM outputs to drive proportional valves, which could also be used as digital outputs. As with our other controllers you can program these controllers graphically for the mobile applications and use them as an extension to the existing CAN bus network. Use is possible as a standalone solution or for mounting on the circuit boards.
Application Examples
|
Operating Temperature |
-40 °C to 85 °C (no full load at 85 °C) |
|---|---|
|
Operating Voltage Vsupply |
9 to 30 V DC Vsupply |
| Current Consumption | 50 mA |
| Sleep Mode Consumption | < 1 mA |
|
Ingress Protection |
IP54 |
|
Weight |
~ 235 g |
|
Dimensios |
77 x 167 mm |
|
Available references |
Order number WE ICS |
|---|---|
|
ICCS CAN Controller 88P (unprogrammed) |
ICS-100635 |
For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.
The tool offers you:
If you are interested in the ICCS SDK Plus software or require additional information, please contact us. Our team will be happy to assist you.
For support inquiries, please use our Product Support Ticketing System. Our FAEs will process your request as quickly as possible.
You Want to Create Programs for ICCS CAN Controllers Yourself?

