Complex tasks? No problem!
The 16 bit processor (HCS12XEQ) of the ICCS CAN Controller 64P with an integrated co-processor has enough computing power to handle complex tasks. The digital information, analogue voltages, currents and signal frequencies can be detected and processed. The two integrated CAN high-speed interfaces allow the data exchange between two independent buses or enable gateway/ filter functions. Of course, these controllers are programmed graphically and are suitable for the use as an extension to the existing CAN bus network. Use is possible as a standalone solution or for mounting on the circuit boards.
Application Examples
|
Operating Temperature |
-40 °C to 85 °C (no full load at 85 °C) |
|---|---|
|
Operating Voltage Vsupply |
9 to 30 V DC Vsupply |
| Current Consumption | 70 mA |
|
Ingress Protection |
IP54 |
|
Weight |
~ 155 g |
|
Dimensions |
76 x 116 x 15 mm |
|
Available References |
Order Number WE ICS |
|---|---|
|
ICCS CAN Controller 64P XEQ (24 V version) |
ICS-97194 |
| ICCS CAN Controller 64P XEQ (12 V version) | ICS-97196 |
For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.
The tool offers you:
If you are interested in the ICCS SDK Plus software or require additional information, please contact us. Our team will be happy to assist you.
For support inquiries, please use our Product Support Ticketing System. Our FAEs will process your request as quickly as possible.
You Want to Create Programs for ICCS CAN Controllers Yourself?

