Lone fighter or team worker
The ICCS CAN Controller 121P is a part of the Intelligent Control and Command Systems (ICCS) product range, which can be easily implemented in your CAN network, or used as a standalone module.
The 16 bit processor NXP HCS12XEQ with an integrated co-processor has sufficient computing power to handle complex tasks. The two CAN and an optional LIN master interfaces allow the data exchange between independent bus systems or enable gateway / filter functions.
Application Examples
| Operating Temperature | -30 °C to 70 °C |
|---|---|
| Operating Voltage | 9-30 V (with limitation on 12 V LIN bus) |
| Current Consumption | 50 mA |
| Ingress Protection | IP65 |
| Weight | ~ 530 g |
| Dimensions | 95.1 x 179 x 39.3 mm |
| Available References | Order Number WE ICS |
|---|---|
| ICCS CAN Controller 121P | ICS-105460 |

For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.
The tool offers you:
If you are interested in the ICCS SDK Plus software or require additional information, please contact us. Our team will be happy to assist you.
For support inquiries, please use our Product Support Ticketing System. Our FAEs will process your request as quickly as possible.
You Want to Create Programs for ICCS CAN Controllers Yourself?
