Product picture ICCS 121P CAN Controller

ICCS 121P CAN Controller

ICCS 121P CAN Controller

Lone Fighter or Team Worker

The ICCS 121P CAN Controller is a part of the Intelligent Control and Command Systems (ICCS) product range, which can be easily implemented in your CAN network, or used as a standalone module.

The 16 bit processor NXP HCS12XEQ with an integrated co-processor has sufficient computing power to handle complex tasks. The two CAN and an optional LIN master interfaces allow the data exchange between independent bus systems or enable gateway / filter functions.

Open data sheet

Application Examples

  • Transmission of sensor values to the CAN bus
  • CAN to CAN gateway functions
  • LIN to CAN gateway function
  • Direct power supply of loads up to 2 A
  • Interface between switches and CAN bus
  • Lighting system handling
  • Protected power splices with built-in poly fuses

Data and Facts About the ICCS 121P CAN Controller

General Information

Operating temperature

-30 °C to 70 °C

Operating voltage

9-30 V (with limitation on 12 V LIN bus)

Current consumption 50 mA

Ingress protection

IP65

Weight

~ 530 g

Dimensions

95.1 x 179 x 39.3 mm

Order Information

Available references

Order number WE ICS

ICCS 121P CAN Controller

ICS-103362

Programming

Developer programmed with the software tool ICCS SDK Plus

ICCS SDK Plus

For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.

The tool offers you:

  • Visual programming based on the Eagle software from Autodesk
  • To create programs also in C language
  • To transfer the programmed functions to the ICCS CAN controller via USB-to-CAN adapter from Peak
  • Bootloader and flasher function for software updates via CAN bus

Important Note

You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.

The creation of the programs in the programming language C is possible without restrictions.

Components of the Try & Buy Kit "ICCS SDK Plus" on a table

You Want to Create Programs for ICCS CAN Controllers Yourself?

You Want to Create Programs for ICCS CAN Controllers Yourself?

Our Service for You

  • We will advise you on the selection of the appropriate controller
  • We configure the controllers with simple functions or we create complete programs for you
  • We train your employees in software, programming environment, CAN protocol, etc.
  • We provide you with hardware and software as a Try & Buy Kit for three months free of charge
  • On request, we can supply ICCS controllers already programmed with the required function in the series production phase
Employee explains details of a control to the customer