Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
SOT23-3L | 2.9 | 2.4 | 1.04 | SMT | |||
SOT23-6L | 2.9 | 2.8 | 1.16 | SMT | |||
SC70-5L | 2 | 2.2 | 1 | SMT | |||
SC70-6L | 2 | 2.2 | 1 | SMT | |||
DFN1610-2L | 1.6 | 1 | 0.5 | SMT | |||
DFN2020-2L | 2 | 2 | 0.5 | - |
LTSpice files
Characteristics
- Fast turn-on
- Low clamping voltage
- High ESD withstand voltage
- Uni- or bidirectional protection
- Small package
- Epoxy flame resistant UL94 V-0
Reference Designs
Applications
- DC power supply
- USB Power Delivery (PD)
- Headsets and accessories
- PDAs
- Digital cameras
- MP3-Player
- Touch Panels
- Notebooks
- ESD, EFT and Surge Protection
- ESD protection in accordance with EN 61000-4-2
– 8 kV contact discharge
– 15 kV air discharge
Products
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Channels | Polarity | VCh max. (V) | ICh Leak max. (nA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
824045817 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Unidirectional | 7 | – | 7.8 | 830 | 60 | 10 | 30 | Power Delivery USB 3.1 | 823999 | – | – | ||
824045812 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Unidirectional | 12 | – | 13.3 | 440 | 38 | 15 | 30 | Power Delivery USB 3.1 | – | – | – | ||
824045810 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Unidirectional | 20 | – | 22.8 | 240 | 24 | 25.5 | 30 | Power Delivery USB 3.1 | 823999 | 82931060 82931100 | 82931061 82931101 | ||
824031815 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Unidirectional | 5 | – | 6 | 250 | 80 | 6 | 30 | – | – | – | – | ||
824032813 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Bidirectional | 3.3 | – | 4 | 280 | 180 | 4.7 | 30 | – | – | – | – | ||
824032815 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Bidirectional | 5 | – | 6 | 140 | 100 | 6 | 30 | – | – | – | – | ||
824043810i | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | 824045812 | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 1 | Unidirectional | 10 | – | 11.2 | 950 | 150 | 13 | 30 | – | – | – | – | – |
824043817i | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | 824045817 | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | 1 | Unidirectional | 7 | – | 7.8 | 1650 | 180 | 9.5 | 30 | – | – | – | – | – |
824021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Unidirectional | 5 | – | 6.1 | 55 | 15 | 10 | 18 | – | 823999 | – | – | ||
824022 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Bidirectional | 5 | – | 6.1 | 12 | 8 | 9 | 12 | – | 823999 | – | – | ||
824094024 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Bidirectional | 24 | 100 | 26.2 | 38 | 6 | 31 | 30 | – | 823999 | – | – | ||
82402304 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Unidirectional | 5 | – | 6 | 13 | 6 | 8.5 | 10 | – | 823999 | – | – | ||
82402374 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Unidirectional | 5 | – | 6 | 13 | 6 | 8.5 | 10 | – | 823999 | – | – | ||
82402305 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Unidirectional | 5 | – | 6 | 13 | 6 | 8 | 10 | – | 823999 | – | – | ||
82402375 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Unidirectional | 5 | – | 6 | 13 | 6 | 8 | 10 | – | – | – | – |
Order Code | Datasheet | Replacement Order Code | Simulation |
---|---|---|---|
824045817 | SPEC | – | |
824045812 | SPEC | – | |
824045810 | SPEC | – | |
824031815 | SPEC | – | |
824032813 | SPEC | – | |
824032815 | SPEC | – | |
824043810i | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | 824045812 | – |
824043817i | SPEC Pending PTNDue to a pending PTN the component will be discontinued shortly. Please find the PTN below. Please use the offered alternative for new designs. If you have further questions please get in contact with our sales staff. | 824045817 | – |
824021 | SPEC | – | |
824022 | SPEC | – | |
824094024 | SPEC | – | |
82402304 | SPEC | – | |
82402374 | SPEC | – | |
82402305 | SPEC | – | |
82402375 | SPEC | – |
Samples |
---|
– |
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Channels | Polarity | VCh max. (V) | ICh Leak max. (nA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Design Kit | Filter Stick | Filter Bag | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Comments