WE-CNSW HF SMT Common Mode Line Filter
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0504
1.2 1 0.9 SMT
0805
2 1.2 1.2 SMT

Characteristics

  • Current compensated data line filter
  • High common mode noise suppression at high frequencies
  • Small influence on high speed signals through winding symmetry
  • Climatic category 40/105/21 (Size 0504)
  • Climatic category 40/125/21 (Size 0805)
  • Flammability corresponding to UL 94 V-0
  • Reference Designs
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • USB 3.0
  • USB 2.0
  • HDMI
  • LVDS
  • High-Speed data lines
  • IEEE 1394 (Firewire)

USB Type-C. 24 reasons to connect with us.

Würth Elektronik offers the complete product range from connectors, components for filtering of EMI noise, ESD surge protection as well as AC/DC to DC/DC power conversion for USB 3.1. All information here.

All Information here

Products

All
0504
0805
Filter article data
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Winding Style
L(nH)
Z @ 100 MHz(Ω)
IR(mA)
RDC max.(mΩ)
VR(V)
VT(V (AC))
fc(GHz)
Filter Stick
Filter Bag
Design Kit
SamplesAvailability & Sample
7442335600
SPECbifilar, 100 nH, 60 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance100 nH
Impedance @ 100 MHz60 Ω
Rated Current600 mA
DC Resistance220 mΩ
Rated Voltage20 V
Insulation Test Voltage125 V (AC)
Cut-Off Frequency10 GHz
Filter Stick
Design Kit
Check availability
7442335900
SPECbifilar, 170 nH, 90 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance170 nH
Impedance @ 100 MHz90 Ω
Rated Current500 mA
DC Resistance270 mΩ
Rated Voltage20 V
Insulation Test Voltage125 V (AC)
Cut-Off Frequency8 GHz
Filter Stick
Filter Bag
Design Kit
Check availability
744233670
SPECbifilar, 92 nH, 67 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance92 nH
Impedance @ 100 MHz67 Ω
Rated Current320 mA
DC Resistance240 mΩ
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
Cut-Off Frequency6.5 GHz
Filter Stick
Filter Bag
Design Kit
Check availability
744233900
SPECbifilar, 131 nH, 90 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance131 nH
Impedance @ 100 MHz90 Ω
Rated Current280 mA
DC Resistance300 mΩ
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
Cut-Off Frequency4.5 GHz
Filter Stick
Filter Bag
Design Kit
Check availability
744233121
SPECbifilar, 167 nH, 120 Ω
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Inductance167 nH
Impedance @ 100 MHz120 Ω
Rated Current280 mA
DC Resistance300 mΩ
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
Cut-Off Frequency4.5 GHz
Filter Stick
Filter Bag
Design Kit
Check availability

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: EMC Filters – From component to design

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Extremely High Speed Data Line Chokes

Videos

Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line