| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity2 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity2 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC2, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity2 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity3 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity3 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC3, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity3 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC4, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC4, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads6 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity5 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity5 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC5, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity5 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC6, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC6, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity7 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity7 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC7, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity7 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC8, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC8, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity10 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity10 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC10, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity10 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity12 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity12 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC12, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity12 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity14 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity14 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC14, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity14 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity16 | TypeVertical | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads7 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity16 | TypeRight Angled | – | – | PackagingTray | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC16, Receptacle Housing, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity16 | TypeReceptacle Housing | – | – | PackagingBag | | | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC–, Insulation Stripper, – | | Downloads1 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeInsulation Stripper | – | – | – | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC–, Handles Crimping Head, – | | Downloads1 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | Handles Crimping Head | – | – | – | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC–, Low Force Crimp Terminal, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeLow Force Crimp Terminal | – | Stranded Wire Section (AWG)26 to 24 (AWG) | PackagingBig Reel | | Mates with – | | | Use with – | |
| SPEC–, Low Force Crimp Terminal, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeLow Force Crimp Terminal | – | Stranded Wire Section (AWG)26 to 24 (AWG) | PackagingBag | | Mates with – | | | Use with – | |
| SPEC–, Low Force Crimp Terminal, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeLow Force Crimp Terminal | – | Stranded Wire Section (AWG)22 to 20 (AWG) | PackagingBig Reel | | Mates with – | | | Use with – | |
| SPEC–, Low Force Pre-Crimped Cable, 150 mm | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeLow Force Pre-Crimped Cable | Nominal Cable Length150 mm | Stranded Wire Section (AWG)20 (AWG) | PackagingBag | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC–, Low Force Pre-Crimped Cable, 300 mm | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeLow Force Pre-Crimped Cable | Nominal Cable Length300 mm | Stranded Wire Section (AWG)20 (AWG) | PackagingBag | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC–, Low Force Crimp Terminal, – | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeLow Force Crimp Terminal | – | Stranded Wire Section (AWG)22 to 20 (AWG) | PackagingBag | | Mates with – | | | Use with – | |
| SPEC–, Pre-crimped Cable, 300 mm | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypePre-crimped Cable | Nominal Cable Length300 mm | Stranded Wire Section (AWG)20 (AWG) | PackagingBag | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| SPEC–, Pre-crimped Cable, 150 mm | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypePre-crimped Cable | Nominal Cable Length150 mm | Stranded Wire Section (AWG)20 (AWG) | PackagingBag | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeCrimp Terminal | – | Stranded Wire Section (AWG)22 to 20 (AWG) | PackagingBig Reel | | Mates with – | | | Use with – | |
| | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeCrimp Terminal | – | Stranded Wire Section (AWG)22 to 20 (AWG) | PackagingBag | | Mates with – | | | Use with – | |
| | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeCrimp Terminal | – | Stranded Wire Section (AWG)26 to 24 (AWG) | PackagingBig Reel | | Mates with – | | | Use with – | |
| | | Downloads3 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | TypeCrimp Terminal | – | Stranded Wire Section (AWG)26 to 24 (AWG) | PackagingBag | | Mates with – | | | Use with – | |
| | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | TypeCrimp Terminal | – | Stranded Wire Section (AWG)26 to 24 (AWG) | PackagingSmall Reel | | Mates with – | | | Use with – | |
| SPEC–, Low Force Crimp Terminal, – | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | TypeLow Force Crimp Terminal | – | Stranded Wire Section (AWG)22 to 20 (AWG) | PackagingSmall Reel | | Mates with – | | | Use with – | |
| SPEC–, Low Force Crimp Terminal, – | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | TypeLow Force Crimp Terminal | – | Stranded Wire Section (AWG)26 to 24 (AWG) | PackagingSmall Reel | | Mates with – | | | Use with – | |
| | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | TypeCrimp Terminal | – | Stranded Wire Section (AWG)22 to 20 (AWG) | PackagingSmall Reel | | Mates with – | | | Use with – | |
| | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | – | – | – | – | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | | |
| | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | – | – | – | – | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | | |
| – | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | – | – | – | – | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| – | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | – | – | – | – | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | Use with – | |
| – | | Downloads– | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | – | – | – | – | – | | Mates with – | Manual Crimping Tool – | Automatic Crimping Tool – | | |